Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ7062 | EtherCAT plug-in module, 2-channel motion interface, stepper motor, 48 V DC, 3 A, with incremental encoder, 5 V DCNew

The EJ7062 EtherCAT plug-in module is designed for direct connection of two stepper motors in the medium power range up to 3 A and for a voltage range from 8 to 48 V DC.

 

The stepper motor output stage is integrated into the EtherCAT plug-in module in a compact design together with two digital inputs for limit switches and an encoder interface for various 5 V encoders. Parameterization allows the EJ7062 to be optimally adapted to the corresponding motor and the requirements of the application. Fine micro-stepping ensures particularly quiet and precise motor operation.

 

In combination with a suitable stepper motor, the EJ7062 is a compact and economical drive solution.

 

Special features:

  • integrated travel path control
  • encoder input
  • additional digital inputs

Product status:

regular delivery

Product information

GeneralEJ7062
Number of channels | Total2
Internal communication protocolEtherCAT
Motion interfaceEJ7062
Number of channels2
Load typestepper motor, unipolar or bipolar
Load supply | Input voltage8…48 V DC
Output current | Rated currentmax. 6 A
Output current | Rated current (per channel)max. 3 A
Step frequencymax. 16,000 full steps/s
Microstepping16,384 intermediate steps per full step
Frequency | PWM16 kHz
Frequency | Current controller32 kHz
Frequency | Position controller16 kHz
Frequency | Speed controller16 kHz
STOno
SS1no
Safe Motionno
Chopper resistanceexternal, with EJ9576
Position interfaceEJ7062
Number of channels2
Functionmotor position feedback
Sensor typeincremental encoder
Signal range5 V differential, single-ended/open collector
Resolution | Process data (position)32 bit
Sensor supply | Output voltage5 V
Quadrature decoderyes
RS422
Encoder connectiondifferential: A, B, C
Input frequencymax. 400,000 increments/s with 4-fold evaluation
Wire break detectionno
TTL
Encoder connectionsingle-ended connection: A, B, C
Input frequencymax. 400,000 increments/s with 4-fold evaluation
Wire break detectionno
Open Collector
Encoder connectionopen collector connection: A, B, C
Input frequencymax. 400,000 increments/s with 4-fold evaluation
Wire break detectionno
Digital inputEJ7062
Standard digital | Positive switching
Number of channels4
Functiontouch probe
Connection technology1-wire, 2-wire, 3-wire
Signal range | Nominal24 V DC
Signal voltage “0”max. 1.3 V DC
Signal voltage “1”min. 2.4 V DC
Input currenttyp. 1.75 mA
Cable length | Sensor cablemax. 30 m
XFCEJ7062
Distributed clocksyes
Distributed clocks | Accuracy< 1 µs
Distributed clocks | Scope64 bit
Timestampyes
Timestamp | Accuracy< 1 µs
Timestamp | Resolution1 ns
Oversamplingno
Supply and electrical isolationEJ7062
Electronics | Supply voltagevia 24 V UP
Electronics | Current consumptiontyp. 30 mA
E-bus | Current consumptiontyp. 190 mA
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsEJ7062
Relative humidity95%, no condensation
Standards and approvalsEJ7062
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
Housing dataEJ_24_2x16pin_Code38
Weightapprox. 50 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)24 mm
Dimensions | Height66 mm
Dimensions | Depth55 mm
Installation2 x 20-pin socket strip on signal distribution board
Connection mechanismapplication-specific plug on the signal distribution board
Mechanical codingyes
Position of the coding pins3, 8
Material complianceEJ7062
REACH SVHCno
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use