Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED2504 | EtherCAT Terminal, 4-channel PWM output, 5…24 V DC, 1.5 A, push-in, with 4 x digital inputPreferred type

The ED2504 EtherCAT Terminal offers up to four digital outputs, which are output as pulse-width modulated signals. The output signal can be modulated in both pulse width and frequency in the range of 1 Hz to 64 kHz. The output level is determined by the external voltage fed in and can be freely selected in the range from 5 V DC to 24 V DC.

 

The outputs are short circuit and overcurrent protected. Each channel also has a digital input with configurable filter times. The switching characteristic can be selected as either positive or ground switching (PNP/NPN) for each channel.

 

The input can be used as a digital input or to enable the PWM output. If the PWM signal is used to control the fan, for example, the additional input can be used for the measurement of rotary speed.

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED2504
Number of channels | Totalmax. 8
Internal communication protocolEtherCAT
Digital outputED2504
PWM
Number of channels4
Load typeresistive, inductive
Signal range | Technical5…24 V DC (+20%) (external supply)
Output currentmax. 1.5 A per channel*
Short-circuit proofyes
Output stagepush-pull
Pulse duration | TONtyp. > 320 ns
Pulse duration | TOFFtyp. > 320 ns
Duty cycle0…100%
Resolution10...16 bit
Output frequency1 Hz…64 kHz
Reverse polarity protectionyes

*for operational information, see documentation

Digital inputED2504
Standard digital | Positive switching
Number of channelsmax. 4
Functiondigital input, hardware gate, tachometer
Connection technology1-wire
Signal voltage “0”-3…+1.5 V DC
Signal voltage “1”2.7…28 V DC
Input filtertyp. 1 µs, 0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms (adjustable)
Input currenttyp. 1 mA at 24 V DC
Cable length | Sensor cablemax. 30 m
Standard digital | Ground switching
Number of channelsmax. 4
Functiondigital input, hardware gate, tachometer
Connection technology1-wire
Signal voltage “0”2.5…28 V DC
Signal voltage “1”-3…+1 V DC
Input filtertyp. 1 µs, 0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms (adjustable)
Input currenttyp. 2 mA at 24 V DC
Cable length | Sensor cablemax. 30 m
XFCED2504
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED2504
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 100 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 5 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED2504
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED2504
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use