Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED5112 | EtherCAT Terminal, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, push-in, 2 x AB/1 x ABCNewPreferred type

The ED5112 EtherCAT Terminal is an interface for the direct connection of two incremental encoders with A and B tracks or one encoder with A, B, and C tracks. Encoders with differential signals (RS422) or single-ended signals (TTL and open collector) can be connected, and input frequencies up to 5 MHz can be evaluated.

 

In 2-channel mode, one 24 V DC digital input is available per channel for saving, locking, or setting the counter value. Both inputs can be used in 1-channel mode. Furthermore, the counter value can also be set directly to a specified value via the process data, or the counter can be locked. The encoders can be supplied with 5 V, 12 V, or 24 V DC directly via the connection points of the terminal.

 

Special features:

  • can be used as 1 x ABC or 2 x AB incremental encoder interface
  • save, lock, set counters
  • integrated frequency and period measurement
  • can optionally be used as a 5 V up/down counter
  • microincrements
  • synchronous reading of the position value via distributed clocks
  • timestamp on the last registered incremental edge and the latch value via the 24 V digital inputs

 

The ED5112 enables the measurement of period, frequency, or speed with a resolution of 10 ns. In 1-channel mode, a duty cycle measurement of the input signal is also implemented.

 

Due to the optional interpolating microincrements functionality, the ED5112 delivers particularly precise position values even with dynamic axes. It supports the synchronous reading of the encoder value together with other input data in the EtherCAT system via high precision EtherCAT Distributed Clocks (DC). In addition, timestamps are available for the last registered incremental edge, the edge at the latch input, and the zero pulse track C. The use of encoder profiles enables simple and fast linking of the process data into motion control applications.

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED5112 | 1-channel modeED5112 | 2-channel mode
Number of channels | Total12
Internal communication protocolEtherCAT
Position interfaceED5112 | 1-channel modeED5112 | 2-channel mode
Number of channels12
Functionincremental encoder interface with gate/latch input
Sensor typeincremental position detection
Signal rangeRS422, TTL, open collector, counter, pulse generator
Resolution | Process data (counter)32 bit (adjustable)
Microincrementsyesno
Resolution | Microincrements8 bit–
Sensor supply | Output voltage5 V DC, 12 V DC, 24 V DC (adjustable)
Sensor supply | Output currentmax. 0.3 A
Quadrature decoderyes
RS422
Encoder connectiondifferential inputs: A, A̅, B, B̅, C, C̅differential inputs: A, A̅, B, B̅
Input frequency20 million increments/s with 4-fold evaluation, corresponding to 5 MHz
Wire break detectionyes
TTL
Encoder connectionsingle-ended connection: A, B, Csingle-ended connection: A, B
Input frequency4 million increments/s with 4-fold evaluation, corresponding to 1 MHz
Wire break detectionno
Open Collector
Encoder connectionsingle-ended connection: A, B, Csingle-ended connection: A, B
Input frequency400 kilo increments/s with 4-fold evaluation, corresponds to 100 kHz
Wire break detectionno
Digital inputED5112 | 1-channel modeED5112 | 2-channel mode
Standard digital | Positive switching
Number of channelsmax. 2
Functionlatch, gate
Connection technology1-wire
Signal range | Nominal24 V DC
Signal voltage “0”-3…+5 V DC
Signal voltage “1”11…30 V DC
Input filtertyp. > 1 µs
Input currenttyp. 2.5 mA
Standard digital | Ground switching
Number of channels1–
Functionalarm input, status input–
Connection technology1-wire–
Signal range | Nominal5 V DC–
Signal voltage “0”2…6 V DC–
Signal voltage “1”-6…+0.8 V DC–
Input currenttyp. 5 mA–
Cable length | Sensor cablemax. 30 m–
XFCED5112 | 1-channel modeED5112 | 2-channel mode
Distributed clocksyes
Distributed clocks | Accuracy< 1 µs
Distributed clocks | Scope64 bit
Timestampyes
Timestamp | Accuracytyp. < 10 µs
Timestamp | Resolution1 ns
Oversamplingno
Supply and electrical isolationED5112 | 1-channel modeED5112 | 2-channel mode
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 100 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 10 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED5112 | 1-channel modeED5112 | 2-channel mode
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED5112 | 1-channel modeED5112 | 2-channel mode
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use