Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-inNew

Image similar, may contain optional accessories
ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in

ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in

Image similar, may contain optional accessories
ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in

ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in

Run
Send M-Bus
UP 24 V
Dev error
Receive M-Bus
Power M-Bus
Power contact
+24 V DC
Power contact
0 V
Communication M-Bus+
Communication M-Bus-
Shield
Communication M-Bus+
Communication M-Bus-
Shield
ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in

ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in

ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in

ED6781 | EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in

The ED6781 EtherCAT Terminal enables the direct connection of M-Bus devices. The M-bus (meter bus) is a fieldbus for consumption data acquisition from electricity, water, gas, and energy meters.

 

The M-Bus master and the connected M-Bus devices are conveniently configured and parameterized in the TwinCAT 3 System Manager. Programming is performed completely via TwinCAT 3 function blocks.

 

The ED6781 has an integrated power supply that can operate up to 80 M-Bus devices (standard loads) with a current consumption of 1.5 mA each.

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

GeneralED6781
Number of channels | Total1
Internal communication protocolEtherCAT
Communication interfaceED6781
Number of channels1
FunctionM-Bus master
InterfacesM-Bus
ProtocolM-Bus
Data transfer mediumcopper
Device typemaster
Transmission rate300...9,600 baud
Number of devices80
Device typeM-Bus slave
Device | Supply voltage36 V DC
Device | Supply current120 mA
Termination resistorno
Cable length | Point-to-pointmax. 300 m
Connection technologypush-in
XFCED6781
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED6781
Electronics | Supply voltagevia power contacts
E-bus | Current consumptiontyp. 70 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A DC
Power contacts | Current consumption
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED6781
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED6781
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-8pinEF-12-8pin
Weight55 g60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm68 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelnoyes
Connection technologypush-in
Connection cross-section | Solid wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | Stranded wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | With ferrule0.14…1,5 mm²
Connection cross-section AWG | Solid wireAWG28…14AWG28…16
Connection cross-section AWG | Stranded wireAWG28…14AWG28…16
Connection cross-section AWG | With ferruleAWG26…16
Stripping length8…9 mm9…10 mm
Power contact | "+" (left)yes
Power contact | "+" (rechts)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact “⏚” yes
Ordering information
ED6781EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in
EF6781EtherCAT Terminal, 1-channel communication interface, M-Bus, master, push-in, pluggable wiring level

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use