Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED9184 | EtherCAT Terminal, potential distribution, 8 x 24 V DC, 8 x 0 V DC, push-inNewPreferred type

The ED9184 potential distribution terminal provides the supply voltage via the front-side terminal contacts. 24 V DC and 0 V DC can each be tapped 8x from the front. The power contacts are connected to the front-side terminal contacts and are looped through to the adjacent terminal. By using the ED9184, the need for additional terminal blocks on the terminal strip can be reduced.

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED9184
Internal communication protocolno (passive)
SystemED9184
Functionpotential distribution, 8 x 2 potentials from the power contacts
Output voltagefrom the power contacts
Diagnosticsno
XFCED9184
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED9184
Power contacts | Input voltagemax. 60 V DC/30 V AC
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptionload-dependent
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Environmental conditionsED9184
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED9184
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use