Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS1163-3002-3449 | Power infeed, red main switch, integrated circuit breaker, 400/480 V AC/63 A, power output before main switchNew

The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1163-3002-3449 power infeed module provides 3-phase 400/480 V AC and up to 63 A for the system and is equipped with a main switch to disconnect the power supply.

 

The fuses on the input side can be replaced via a cover on the front. The supply line is connected in the cover.

 

In addition, the MS1163-3002-3449 features a fused 400…480 V AC/10 A voltage output located before the main switch.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical dataMS1163-3002-3449
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external400/480 V AC/63 A
Connection technology infeed, externalTerminal box
Output voltage/current, external400/480 V AC/10 A
Connection technology output, externalB23 hybrid connector
Housing dataR3S4T5
Baseplate interfacedata and power connector
Number of data slots2
Number of power slots2
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use