Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS3004-4004-1112 | 4-channel power output, 24 V DC/1…4 A switchable, adjustable, M12New

Image similar, may contain optional accessories
MS3004-4004-1112 | 4-channel power output, 24 V DC/1…4 A switchable, adjustable, M12

MS3004-4004-1112 | 4-channel power output, 24 V DC/1…4 A switchable, adjustable, M12

MS3004-4004-1112 | 4-channel power output, 24 V DC/1…4 A switchable, adjustable, M12

MS3004-4004-1112 | 4-channel power output, 24 V DC/1…4 A switchable, adjustable, M12

The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The 4-channel MS3004-4004-1112 power output module provides 24 V DC and up to 4 A per channel for additional consumers. The channels can be switched individually and also offer the option to measure currents and parameterize the integrated electronic fuses in a range of 1...4 A in stages.

Product status:

regular delivery

Product information

Technical dataMS3004-4004-1112
Product categorysystem modules
Category/versionpower output
Output voltage/current, external24 V DC/4 A
Connection technology output, externalM12 connector
Switchable outputyes
Output protectioneFuse
Channels4
Housing dataR1S1T2
Baseplate interfacepower connector
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use