The illustrated product overview shows a selection of cabling options for the planar motor system XPlanar with APS4322. In addition to EtherCAT cables, the overview also includes splitter cables for the power supply of the XPlanar tiles. The shown products represent a cross-section of the wide product portfolio. Detailed information on cabling can be found in the technical documentation.
| No. | Type | M12, connection straight | M12, connection angled | ||||
|---|---|---|---|---|---|---|---|
| (1) | M12, plug, straight, male, 8-pin, X-coded – ix IndustrialTM, plug, straight, male, 10-pin, Type A | ZK1096-819A-0xxx | - | ||||
| (1) | M12, plug, straight, male, 8-pin, X-coded – RJ45, plug, straight, male, 8-pin | ZK1096-8191-0xxx | - | ||||
| (2) | M12, plug, straight, male, 8-pin, X-coded - M12, plug, straight, male, 8-pin, X-coded | ZK1096-8181-0xxx | - | ||||
| (3) | Splitter cable, hexa, 6 x M12, socket, female, 5-pin, K-code + 1 x open end 5 m | ZC2000-0000-0017 | ZC2000-0000-0020 | ||||
| (4) | Splitter cable, quad, 4 x M12, socket, female, 5-pin, K-code + 1 x open end 5 m | ZC2000-0000-0018 | ZC2000-0000-0021 | ||||
| (5) | Splitter cable, linear, 6 x M12, socket, female, 5-pin, K-code + 1 x open end 5 m | ZC2000-0000-0034 | ZC2000-0000-0035 | ||||
xxx = cable length in decimeters