DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1090-6292-0000 | Adapter Industrial Ethernet/EtherCAT

ZK1090-6292-0000 | Adapter Industrial Ethernet/EtherCAT

ZK1090-6292-0000 | Adapter Industrial Ethernet/EtherCAT

ZK1090-6292-0000 | Adapter Industrial Ethernet/EtherCAT

ZK1090-6292-0000 | Adapter Industrial Ethernet/EtherCAT

M12, flange, straight, female, 4-pin, D-coded – RJ45, socket, straight, female, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeflange
Contact typefemale
Number of positions (face)4-pin
CodingD‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typesocket
Contact typefemale
Number of positions (face)8-pin
Body colorblack
Ordering information
ZK1090-6292-0000M12, flange, straight, female, 4-pin, D-coded – RJ45, socket, straight, female, 8-pin

© Beckhoff Automation 2024 - Terms of Use