DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS1000-0620 | Socket field assembly for PROFIBUS, Modbus, RS485, shielded

ZS1000-0620 | Socket field assembly for PROFIBUS, Modbus, RS485, shielded

ZS1000-0620 | Socket field assembly for PROFIBUS, Modbus, RS485, shielded

ZS1000-0620 | Socket field assembly for PROFIBUS, Modbus, RS485, shielded

ZS1000-0620 | Socket field assembly for PROFIBUS, Modbus, RS485, shielded

socket, field assembly, for PROFIBUS, Modbus, RS485, IP67, M12, straight, female, 5-pin, B-coded, shielded

Product status:

regular delivery

Product information

Technical dataZS1000-0620
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingB‑coded
Wire terminationscrew connection
Max. wire cross-section0.75 mm² (AWG18)
Max. cable outer diameter6.0 - 8.0 mm
Illustrations similar
A157.00 mm
A2Ø 20.00 mm
Ordering information
ZS1000-0620socket, field assembly, for PROFIBUS, Modbus, RS485, IP67, M12, straight, female, 5-pin, B-coded, shielded
Accessories
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0003torque cable key, M12F/wrench size 18, for ZB8801-0000

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use