DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS1031-2610 | Plug T splitter for PROFIBUS, Modbus, RS485, IP67, without 5 V on the plug, shielded

ZS1031-2610 | Plug T splitter for PROFIBUS, Modbus, RS485, IP67, without 5 V on the plug, shielded

ZS1031-2610 | Plug T splitter for PROFIBUS, Modbus, RS485, IP67, without 5 V on the plug, shielded

ZS1031-2610 | Plug T splitter for PROFIBUS, Modbus, RS485, IP67, without 5 V on the plug, shielded

ZS1031-2610 | Plug T splitter for PROFIBUS, Modbus, RS485, IP67, without 5 V on the plug, shielded

plug T splitter for PROFIBUS, Modbus, RS485, IP67, without 5 V on the plug, M12, straight, male+female, 5-pin, B-coded, shielded

Product status:

regular delivery

Product information

Technical dataZS1031-2610
Shieldingyes
Installation sizeM12
Connector typeT splitter
Contact typemale+female
Number of positions (face)5-pin
CodingB‑coded
Illustrations similar
Ordering information
ZS1031-2610plug T splitter for PROFIBUS, Modbus, RS485, IP67, without 5 V on the plug, M12, straight, male+female, 5-pin, B-coded, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use