DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS1052-0610 | Plug CANopen/DeviceNet, IP67

ZS1052-0610 | Plug CANopen/DeviceNet, IP67

ZS1052-0610 | Plug CANopen/DeviceNet, IP67

ZS1052-0610 | Plug CANopen/DeviceNet, IP67

ZS1052-0610 | Plug CANopen/DeviceNet, IP67

Plug CANopen/DeviceNet, IP67, M12, straight, male, schraub, 5-pin, A-coded

Product status:

regular delivery

Product information

Technical dataZS1052-0610
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter4 - 8 mm
Illustrations similar
A157.0 mm
A2Ø 20.0 mm
Ordering information
ZS1052-0610Plug CANopen/DeviceNet, IP67, M12, straight, male, schraub, 5-pin, A-coded
Accessories
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0003torque cable key, M12F/wrench size 18, for ZB8801-0000

© Beckhoff Automation 2024 - Terms of Use