DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS1052-1610 | Plug termination resistor CANopen/DeviceNet, IP67

ZS1052-1610 | Plug termination resistor CANopen/DeviceNet, IP67

ZS1052-1610 | Plug termination resistor CANopen/DeviceNet, IP67

ZS1052-1610 | Plug termination resistor CANopen/DeviceNet, IP67

ZS1052-1610 | Plug termination resistor CANopen/DeviceNet, IP67

Plug termination resistor CANopen/DeviceNet, IP67, M12, straight, male, 5-pin, A-coded

Product status:

regular delivery

Product information

Technical dataZS1052-1610
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Illustrations similar
A149.00 mm
A2Ø 14.50 mm
Ordering information
ZS1052-1610Plug termination resistor CANopen/DeviceNet, IP67, M12, straight, male, 5-pin, A-coded
Accessories
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0003torque cable key, M12F/wrench size 18, for ZB8801-0000

© Beckhoff Automation 2024 - Terms of Use