DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS1052-2600 | Plug Y splitter CANopen/DeviceNet, IP67

ZS1052-2600 | Plug Y splitter CANopen/DeviceNet, IP67

ZS1052-2600 | Plug Y splitter CANopen/DeviceNet, IP67

ZS1052-2600 | Plug Y splitter CANopen/DeviceNet, IP67

ZS1052-2600 | Plug Y splitter CANopen/DeviceNet, IP67

Plug Y splitter CANopen/DeviceNet, IP67, M12, male+female, 5-pin, A-coded

Product status:

regular delivery

Product information

Technical dataZS1052-2600
Installation sizeM12
Connector typeY splitter
Contact typemale+female
Number of positions (face)5-pin
CodingA‑coded
Illustrations similar
Ordering information
ZS1052-2600Plug Y splitter CANopen/DeviceNet, IP67, M12, male+female, 5-pin, A-coded

© Beckhoff Automation 2024 - Terms of Use