DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS2030-4812 | M12, T splitter, 1 x M12, plug, straight, male, L-coded – 2 x M12, socket, straight, female, L-coded, pin assignment 1:1

ZS2030-4812 | M12, T splitter, 1 x M12, plug, straight, male, L-coded – 2 x M12, socket, straight, female, L-coded, pin assignment 1:1

ZS2030-4812 | M12, T splitter, 1 x M12, plug, straight, male, L-coded – 2 x M12, socket, straight, female, L-coded, pin assignment 1:1

ZS2030-4812 | M12, T splitter, 1 x M12, plug, straight, male, L-coded – 2 x M12, socket, straight, female, L-coded, pin assignment 1:1

ZS2030-4812 | M12, T splitter, 1 x M12, plug, straight, male, L-coded – 2 x M12, socket, straight, female, L-coded, pin assignment 1:1

Product status:

regular delivery

Product information

Technical dataZS2030-4812
Shieldingno
Installation sizeM12
Connector typeT splitter
Contact typemale+female
Number of positions (face)5-pin (4+FE)
CodingL-coded
Body colorblack
Ordering information
ZS2030-4812M12, T splitter, 1 x M12 (plug) – 2 x M12 (socket), pin assignment 1:1,
straight, male+female, 5-pin, unshielded, L-coded
Accessories
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0002torque cable key, M12/wrench size 13, for ZB8801-0000

© Beckhoff Automation 2024 - Terms of Use