ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnosticsNew

Image similar, may contain optional accessories
ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics

ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics

Image similar, may contain optional accessories
ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics

ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics

Ch. 1 DO
Ch. 1 error
Ch. 3 error
Ch. 3 DO
Ch. 2 DO
Ch. 2 error
Ch. 4 error
Ch. 4 DO
Power contact
+24 V DC
Power contact
0 V
Ch. 1 digital output
0 V
0 V
Ch. 3 digital output
Ch. 2 digital output
0 V
0 V
Ch. 4 digital output
ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics

ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics

ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics

ED2034 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics

The ED2034 digital output terminal connects the binary control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal contains four channels whose signal state is indicated by light emitting diodes (status LEDs).

 

An overload detected by the integrated diagnostics can be evaluated in the controller and is also indicated by LEDs. A diagnostic bit is set for the affected channel if there is an overload. The diagnostics serve to simplify the maintenance of the application. The power contacts are looped through.

 

In the ED2034 the outputs are supplied via the 24 V DC power contact. They are electrically isolated from the fieldbus side.

 

Special features:

  • suitable for controlling different types of loads:
    • resistive loads (e.g., resistors)
    • inductive loads (e.g., relays, contactors, valves)
    • capacitive loads
  • max. output current of 2 A per channel
  • integrated diagnostic option: overload
  • short-circuit proof outputs: protection against overload or short circuit
  • reverse polarity protection in the event of incorrect polarity of the supply voltage

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

GeneralED2034
Number of channels | Total4
Internal communication protocolEtherCAT
Digital outputED2034
Standard digital | Positive switching
Number of channels4
Load typeohmic, inductive, capacitive
Connection technology1-wire, 2-wire
Signal range | Nominal24 V DC
Signal range | Technical20.4…28.8 V DC
Output currentmax. 2 A per channel
Short-circuit proofyes
Short circuit current limittyp. < 12 A
Output stagepush
Switching times | TONtyp. 50 µs
Switching times | TOFFtyp. 140 µs
Reverse voltage protectionyes
Breaking energy | Inductive< 1.3 J per channel
Diagnosticsyes
Overloadyes
XFCED2034
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED2034
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 70 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 10 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED2034
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED2034
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-8pinEF-12-8pin
Weightapprox. 55 gapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm68 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelnoyes
Connection technologypush-in
Connection cross-section | Solid wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | Stranded wire0.08…2.5 mm²0.08…1.5 mm²
Connection cross-section | With ferrule0.14…1.5 mm²
Connection cross-section AWG | Solid wireAWG28…14AWG28…16
Connection cross-section AWG | Stranded wireAWG28…14AWG28…16
Connection cross-section AWG | With ferruleAWG26…16
Stripping length8…9 mm9…10 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes
Ordering information
ED2034EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics
EF2034EtherCAT Terminal, 4-channel digital output, 24 V DC, 2 A, push-in, with channel diagnostics, pluggable wiring level

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use