DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX9240 | Embedded PC

Compact PC control for a wide range of applications

The new CX9240 Embedded PC is a compact, DIN rail-mountable Ethernet control system which also has a 1.2 GHz ARM Cortex™ A53 CPU and represents a further development of the CX9020. The more powerful processor with four cores is used here. The CX9240 features two independent 1 Gbit Ethernet interfaces, which enable significantly higher transfer rates. With 2 GB LPDDR4 RAM, the main memory has also been doubled compared to the predecessor device.

Your selection:
    Loading content ...