ZS4500-2020 | Connector set for AX5000, 1.5 to 25 A, 4-pin socket, 6-pin socket

ZS4500-2020 | Connector set for AX5000, 1.5 to 25 A,  4-pin socket, 6-pin socket

ZS4500-2020 | Connector set for AX5000, 1.5 to 25 A, 4-pin socket, 6-pin socket

ZS4500-2020 | Connector set for AX5000, 1.5 to 25 A,  4-pin socket, 6-pin socket

ZS4500-2020 | Connector set for AX5000, 1.5 to 25 A, 4-pin socket, 6-pin socket

connector set for AX5801 at AX5000: (spare part), 4-pin socket, 6-pin socket

Product status:

regular delivery

Product information

Technical dataZS4500-2020
Connector typeconnector set
Rated voltage300 V
Max. wire cross-sectionAWG26…AWG14 (0.2 mm²…1.5 mm²)

For further technical details, please refer to the data sheet.

Ordering informationZS4500-20xx | Connectors
ZS4500-2020connector set for AX5801 at AX5000: (spare part), 4-pin socket, 6-pin socket

© Beckhoff Automation 2026 - Terms of Use