The AM1031 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 1.83 Nm and it can be combined with the AX1106-1xxx (single-axis module) servo drive to build a cost-optimized servo system with an output of 550 W at a rated voltage of 230 V AC.
At a rated voltage of 400 V AC, a system built by combining the AX1106-3xxx (single-axis module) or AX1206-3xxx (dual-axis module) has an output of 1000 W. It is available with the OCT feedback system (absolute encoder). The economy servomotor with flange code I3 (80 mm) and motor length 1 has a shaft diameter of 19 mm and a free shaft end of 35 mm.
Product status:
product announcement | estimated market release 1st quarter 2027
| Product variants | Standstill torque | Standstill current | Rated power | Rated speed |
|---|---|---|---|---|
| AM1031-wHyz | 1.83 Nm | 5.30 A | 0.55 kW | 3000 min-1 |
The technical specifications refer to a nominal voltage of 230 V AC.
© Beckhoff Automation 2026 - Terms of Use