MB2112-0000-6000 | Baseplate, 2-row, 12 + 6 data slots, 6 power slots, extended functions

Image similar, may contain optional accessories
MB2112-0000-6000 | Baseplate, 2-row, 12 + 6 data slots, 6 power slots, extended functions

MB2112-0000-6000 | Baseplate, 2-row, 12 + 6 data slots, 6 power slots, extended functions

MB2112-0000-6000 | Baseplate, 2-row, 12 + 6 data slots, 6 power slots, extended functions

MB2112-0000-6000 | Baseplate, 2-row, 12 + 6 data slots, 6 power slots, extended functions

The 2-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1- and 2-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Optionally, data connectors can also be configured in the second row in addition to the power connectors. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

regular delivery

Product information

Technical dataMB2112-0000-6000
Product categorybaseplates
Category/version2-row
Row 112 x data connector
Row 26 x power connector + 6 x data connector
Potential equalization points4
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)550 mm x 240 mm x 32.5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Material complianceMB2112-0000-6000
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use