DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

MD3206-0100-2254 | Drive module, dual-axis frequency inverter, 600 V DC, 6 A, B17, STO/SS1

Presentation of the MX-System

Presentation of the MX-System

The axis module contains the DC link and the inverter for supplying the motor. Depending on the required number of axes, the axis modules are mounted on the baseplate behind the DC link power supply unit, thus forming a multi-axis system. Axis modules of different ratings can be combined to enable an optimized design of the individual axes.

The mains voltage range of the axis modules ranges from 100…480 V AC, so that the axis modules can be operated without restriction on any DC link power supply unit. This makes it easy to implement machine configurations for any type of mains supply. The electrical connection of the axis modules is made using the baseplate: it automatically connects the DC link, 24 V DC control voltage and communication via EtherCAT between the modules. The DC link connection enables the exchange of energy during acceleration and braking procedures, where the regenerative brake energy is primarily stored in the common DC link. If the energy exceeds the DC link capacity, it can be converted into heat by a braking resistor connected to the DC link power supply.

The MD3000 frequency inverters include safe drive technology functions. With the TwinSAFE axis modules with the order option -0100 (STO/SS1), the safe drive functions STO and SS1 can be implemented. These functions can be initiated by FSoE.

Product status:

product announcement

Product information

Technical dataMD3206-0100-2254
Product categorydrive modules
Category/versionfrequency inverter
Channels2
Supply voltage from backplane600 V DC
Output current6 A per channel
Connection methodB17
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Load typeasynchronous motor
Safety functionsSTO/SS1
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3)
DC link voltagemax. 848 V DC
Baseplate interfacedata and power connector
Diagnosticsyes
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Approvals/markingsCE, cULus, EAC
Housing dataR2S2T3
Dimensions (W x H x D)70 mm × 240 mm × 112 mm
Number of rows2
Number of slots2
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use