DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

MO6652-0000-1112 | I/O module, 2-port communication interface, EtherNet/IP, scanner, M12, D-coded

Presentation of the MX-System

Presentation of the MX-System

The MO6652-0000-1112 EtherNet/IP-Master module (scanner) has a switched 2-port Ethernet connection and can thus be operated in a line with further Ethernet/IP nodes. The process data are configured by an EtherCAT master, allowing different process data and different sizes. The MO6652-0000-1112 supports both multicast and unicast connections. Up to 16 simple EtherNet/IP-Slave devices can be connected via one generic node.

Product status:

product announcement

Product information

Technical dataMO6652-0000-1112
Product categoryI/O modules
Category/versioncommunication/gateway
TypeEtherNet/IP, master/controller
Channels2 (switched)
Connection methodM12
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use