The robust VCS20x1 industrial camera with IP65/67 protection generates high-quality color images for industrial image processing applications. Power is supplied via EtherCAT P. As a full-featured device, it can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s.
Product status:
regular delivery
Product information
| Technical data | VCS2021-1200 |
|---|---|
| Product category | cameras |
| Category/version | area scan camera |
| Transmission rate | 2.5 Gbit/s |
| Sensor | Sony IMX565, CMOS, global shutter |
| Sensor format | 1/1.1" (14 mm) |
| Spectral sensitivity | color |
| Number of pixels | 12.4 MP |
| Pixel size | 2.74 µm |
| Image resolution (H x V) | 4128 x 3008 |
| Frame rate | 24 fps |
| Bit depth | 12 |
| Pixel formats | BayerRG8, BayerRG10, BayerRG12, BayerRG12p |
| Decimation | yes |
| Binning | no |
| ROI regions (supported) | 1 |
| Image output | GigE Vision 2.2 supported via Ethernet |
| Ethernet | 1000/2500BASE-T |
| Power supply | EtherCAT P, 24 V DC (-15%/+20%) |
| Max. power consumption | 9 W |
| Connection technology | M8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded |
| Lens mount | C mount |
| Protection rating | IP30, without lens tube and connector IP65/67, with lens tube and connector |
| Weight | 370 g |
| Dimensions (W x H x D) | 72 mm x 72 mm x 38.4 mm |
| Operating temperature | 0…60°C |
| Storage temperature | -20…+80 °C |
| Approvals/markings | CE, UKCA, UL (in preparation) |
Loading content ...
| Material compliance | VCS2021-1200 |
|---|---|
| CAS No. | 7439-92-1 |
| REACH SVHC | Lead |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors, 6c: Copper alloy with a mass fraction of up to 4% lead |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use