The VUI20x1 is a complete unit with IP65/IP67 protection comprising a camera, illumination, and focusable optics complete with liquid lens technology. It generates high-quality color images for industrial image processing applications. Power is supplied via EtherCAT P. As a full-featured device, the unit can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s. The light color and pulse intensity of the integrated multicolor LED ring illumination can be adjusted to the product via the control. The focus is adjusted during runtime via the liquid lens control.
Product status:
product announcement | estimated market release August 2026
Product information
| Technical data | VUI2021-1212 |
|---|---|
| Product category | units |
| Category/version | area scan camera |
| Transmission rate | 2.5 Gbit/s |
| Sensor | Sony IMX565, CMOS, global shutter |
| Sensor format | 1/1.1" (14 mm) |
| Spectral sensitivity | color |
| Number of pixels | 12.4 MP |
| Pixel size | 2.74 µm |
| Focal length | 12 mm |
| Image resolution (H x V) | 4128 x 3008 |
| Frame rate | 24 fps |
| Bit depth | 12 |
| Pixel formats | BayerRG8, BayerRG10, BayerRG12, BayerRG12 packed |
| Image output | GigE Vision 2.2 supported via Ethernet |
| Power supply | EtherCAT P, 24 V DC (-15%/+20%) |
| Max. power consumption | 9 W |
| Connection technology | M8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded |
| Aperture | 4.5 |
| Working distance lower range | 40 mm |
| Working distance upper range | infinity |
| Focus adjustment | electronic |
| Front glass | thermally hardened, double-sided anti-reflective coating |
| Light color | orange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80 |
| Peak performance | 430 W (electrical, VIS LEDs, max. 500 µs) |
| Beam angle | 40° |
| Light distribution | narrow beam |
| Dimensions (W x H x D) | 72 mm x 72 mm x 77 mm |
| Weight | 570 g |
| Protection rating | IP65/67 |
| Operating temperature | 0…55°C |
| Approvals/markings | CE, UKCA, UL (in preparation) |
| Options | |
|---|---|
| VUI2000-POL09 | Cross-polarization filter |
Loading content ...
| Material compliance | VUI2021-1212 |
|---|---|
| CAS No. | 7439-92-1 |
| REACH SVHC | Lead |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors, 6c: Copper alloy with a mass fraction of up to 4% lead |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use