Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX1020-N060 | System interfaces (service phase)

CX1020-N060 | System interfaces (service phase)

CX1020-N060 | System interfaces (service phase)

CX1020-N060 | System interfaces (service phase)

CX1020-N060 | System interfaces (service phase)

A number of optional interface modules are available for the basic CX1020 CPU module. The internal PC/104 bus runs through the system interfaces, so that further CX components can be connected. The power supply of the system interface modules is ensured via the internal PC/104 bus.

The CX1020-N060 system interface provides a further network interface that can also be retrofitted in the field. It can only be used if the CX1100-0004 power supply unit is not connected, since in this case the only internal interface available is used for connecting the Ethernet port.

Product status:

service phase

Product information

Technical dataCX1020-N060
Interfaces1 x Ethernet, 10/100 Mbit/s
Type of connection1 x RJ45
Propertiesmax. 20 m cable length Cat. 5, not combinable with CX1100-0004
Power supplyvia system bus (through CX1100-xxxx power supply modules)
Dimensions (W x H x D)19 mm x 100 mm x 51 mm
Weightapprox. 80 g
Relative humidity95%, no condensation
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2025 - Terms of Use