Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX1030-N030 | System interfaces (service phase)

CX1030-N030 | System interfaces (service phase)

CX1030-N030 | System interfaces (service phase)

CX1030-N030 | System interfaces (service phase)

CX1030-N030 | System interfaces (service phase)

A number of optional interface modules are available for the basic CX1030 CPU module that can be installed ex factory. The system interfaces cannot be retrofitted or expanded in the field. They are supplied ex factory in the specified configuration and cannot be separated from the CPU module. The internal PC/104 bus runs through the system interfaces, so that further CX components can be connected. The power supply of the system interface modules is ensured via the internal PC/104 bus. The modules CX1030-N030 and CX1030-N040 offer a total of four serial RS232 interfaces with a maximum transfer speed of 115 kbaud. These four interfaces can be implemented in pairs as RS422/RS485, in which case they are identified as CX1030-N031 and CX1030-N041 respectively.

Product status:

service phase

Product information

Technical dataCX1030-N030
Interfaces1 x COM1 + 1 x COM2, RS232
Type of connection2 x D-sub plug, 9-pin
Propertiesmax. baud rate 115 kbaud, not combinable with N031/N041
Power supplyvia system bus (through CX1100-xxxx power supply modules)
Dimensions (W x H x D)19 mm x 100 mm x 51 mm
Weightapprox. 80 g
Relative humidity95%, no condensation
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2025 - Terms of Use