System overview PROFINET

PROFINET is the open Industrial Ethernet standard of the PNO (PROFIBUS Nutzerorganisation). Internationally established IT standards such as TCP/IP are used for communication.

Your selection:
    • BK9053 | PROFINET Compact Bus Coupler

      BK9053 | PROFINET Compact Bus Coupler

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, PROFINET
      Connection method (bus interface):
      RJ45
    • BK9103 | PROFINET Bus Coupler

      BK9103 | PROFINET Bus Coupler

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      PROFINET, K-bus
      Connection method (bus interface):
      RJ45
    • CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

      CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

      Ethernet interface:
      RJ45
      Data transfer rates:
      100BASE-TX and 1 Gbit/s
    • CX2033 | Embedded PC with AMD Ryzen™ V1202B

      CX2033 | Embedded PC with AMD Ryzen™ V1202B

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      AMD Ryzen™ V1202B 2.3 GHz
      Number of cores:
      2
      TwinCAT 3 platform level:
      P50 Performance Plus
    • CX2042 | Embedded PC with Intel® Xeon® D-1527

      CX2042 | Embedded PC with Intel® Xeon® D-1527

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel® Xeon® D-1527 2.2 GHz
      Number of cores:
      4
      TwinCAT 3 platform level:
      P70 High Performance
    • CX2043 | Embedded PC with AMD Ryzen™ V1807B

      CX2043 | Embedded PC with AMD Ryzen™ V1807B

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      AMD Ryzen™ V1807B 3.35 GHz
      Number of cores:
      4
      TwinCAT 3 platform level:
      P60 Mid Performance
    • CX2062 | Embedded PC with Intel® Xeon® D-1548

      CX2062 | Embedded PC with Intel® Xeon® D-1548

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel® Xeon® D-1548 2.0 GHz
      Number of cores:
      8
      TwinCAT 3 platform level:
      P80 Very High Performance
    • CX2072 | Embedded PC with Intel® Xeon® D-1567

      CX2072 | Embedded PC with Intel® Xeon® D-1567

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel® Xeon® D-1567 2.1 GHz
      Number of cores:
      12
      TwinCAT 3 platform level:
      P81 Very High Performance
    • CX5120 | Embedded PC with Intel Atom® E3815

      CX5120 | Embedded PC with Intel Atom® E3815

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel Atom® E3815, 1.46 GHz
      Number of cores:
      1
      TwinCAT 3 platform level:
      P40 Performance
    • CX5130 | Embedded PC with Intel Atom® E3827

      CX5130 | Embedded PC with Intel Atom® E3827

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel Atom® E3827, 1.75 GHz
      Number of cores:
      2
      TwinCAT 3 platform level:
      P40 Performance
    • CX5140 | Embedded PC with Intel Atom® E3845

      CX5140 | Embedded PC with Intel Atom® E3845

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel Atom® E3845, 1.91 GHz
      Number of cores:
      4
      TwinCAT 3 platform level:
      P50 Performance Plus
    • CX5230 | Embedded PC with Intel Atom® x5-E3930

      CX5230 | Embedded PC with Intel Atom® x5-E3930

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel Atom® x5-E3930, 1.3 GHz
      Number of cores:
      2
      TwinCAT 3 platform level:
      P40 Performance
    • CX5240 | Embedded PC with Intel Atom® x5-E3940

      CX5240 | Embedded PC with Intel Atom® x5-E3940

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel Atom® x5-E3940, 1.6 GHz
      Number of cores:
      4
      TwinCAT 3 platform level:
      P50 Performance Plus
    • CX5330 | Embedded PC with Intel Atom® x6214RE

      CX5330 | Embedded PC with Intel Atom® x6214RE

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel Atom® x6214RE, 1.4 GHz
      Number of cores:
      2
      TwinCAT 3 platform level:
      P40 Performance
    • CX5340 | Embedded PC with Intel Atom® x6425RE

      CX5340 | Embedded PC with Intel Atom® x6425RE

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Intel Atom® x6425RE, 1.9 GHz
      Number of cores:
      4
      TwinCAT 3 platform level:
      P50 Performance Plus
    • CX5620 | Embedded PC with AMD Ryzen™ R1102G

      CX5620 | Embedded PC with AMD Ryzen™ R1102G

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      AMD Ryzen™ R1102G, 1.2 GHz
      Number of cores:
      2
      TwinCAT 3 platform level:
      P40 Performance
    • CX5630 | Embedded PC with AMD Ryzen™ R1505G

      CX5630 | Embedded PC with AMD Ryzen™ R1505G

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      AMD Ryzen™ R1505G, 2.0 GHz
      Number of cores:
      2
      TwinCAT 3 platform level:
      P50 Performance Plus
    • CX7293 | Embedded PC with Arm® Cortex®-A9, PROFINET RT device and integrated I/Os

      CX7293 | Embedded PC with Arm® Cortex®-A9, PROFINET RT device and integrated I/OsNew

      Product series:
      Embedded PC
      Processor:
      Arm® Cortex®-A9, 720 MHz
      Control software:
      TwinCAT 3 runtime (XAR) from TwinCAT 3.1 Build 4026 (XAE)
      Communication:
      Ethernet, PROFINET
    • CX8093 | Embedded PC with Arm9™ and PROFINET device

      CX8093 | Embedded PC with Arm9™ and PROFINET device

      Product series:
      Embedded PC
      Processor:
      Arm9™, 400 MHz
      Control software:
      TwinCAT 2 PLC
      Communication:
      Ethernet, PROFINET, EtherCAT
    • CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

      CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

      Product series:
      Embedded PC
      Processor:
      Arm® Cortex®-A53, 1.2 GHz
      Control software:
      TwinCAT 3 runtime (XAR) from TwinCAT 3.1 Build 4026 (XAE)
      Communication:
      Ethernet, BACnet, PROFINET, EtherNet/IP™
    • CX9020 | Embedded PC with Arm® Cortex®-A8

      CX9020 | Embedded PC with Arm® Cortex®-A8

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Arm® Cortex®-A8, 1 GHz
      Number of cores:
      1
      TwinCAT 3 platform level:
      P30 Economy Plus
    • CX9240 | Embedded PC with Arm® Cortex®-A53

      CX9240 | Embedded PC with Arm® Cortex®-A53

      Product series:
      Embedded PC
      Module type:
      Basic CPU module
      Processor:
      Arm® Cortex®-A53, 1.2 GHz
      Number of cores:
      4
      TwinCAT 3 platform level:
      P30 Economy Plus
    • EK9300 | PROFINET RT Bus Coupler

      EK9300 | PROFINET RT Bus Coupler

      Product series:
      EtherCAT Terminals
      Type/signal:
      coupler
      Communication:
      EtherCAT, PROFINET
      Connection method (bus interface):
      RJ45
    • EL6631 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, controller

      EL6631 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, controller

      Channels:
      2
      Communication:
      EtherCAT, PROFINET
      Network participants:
      Master/Controller/Client/etc.
      Connection method (signal):
      RJ45
    • EL6631-0010 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, device

      EL6631-0010 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, device

      Channels:
      2
      Communication:
      EtherCAT, PROFINET
      Network participants:
      Slave/Device/Server/etc.
      Connection method (signal):
      RJ45