EPxxxx | EtherCAT Box, ID switch

In modular, often dynamic systems such as hot connect groups, individual devices within a network must be uniquely addressed. Products with rotary selection switches make it quick and easy to assign addresses that identify the device within the system. The EtherCAT Box modules with ID switch feature three hexadecimal rotary addressing switches. This allows an individual address to be set from 0 to 4095, providing unique identification regardless of mounting position, as is required for some device profiles in certain industries, such as the semiconductor industry.

Your selection:
    • EP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector

      EP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connectorNew

      Channels:
      16
      Value range (digital/encoder):
      24 V
      Filter (digital):
      10 µs typ.
      Connection method (signal):
      spring-loaded technique
    • EP2339-0703 | EtherCAT Box, 16-channel digital combi, ID switch, 24 V DC, 3 ms, 0.5 A, IP20 connector

      EP2339-0703 | EtherCAT Box, 16-channel digital combi, ID switch, 24 V DC, 3 ms, 0.5 A, IP20 connectorNew

      Channels:
      16, Combi
      Value range (digital/encoder):
      24 V
      Output current:
      0.5 A
      Connection method (signal):
      spring-loaded technique
    • EP3754-0702 | EtherCAT Box, 4-channel analog input, ID switch, multi-function, M12

      EP3754-0702 | EtherCAT Box, 4-channel analog input, ID switch, multi-function, M12New

      Plug:
      4 x M8
      Signal (analog):
      Multi-function
      Channels:
      4
      Signal resolution (analog):
      16 bit