Sep 23, 2021

XTS Hygienic

Intelligent product transport for demanding environmental conditions

With the stainless steel version XTS Hygienic, Beckhoff enables the advantageous use of the XTS system even in hygienically demanding environments. Thanks to the high protection class IP 69K, cleaning with high-pressure cleaners, water and steam jets is possible. The hygienic design has no hidden edges or undercuts and is chemically resistant to many cleaning agents, supporting easy and industry-standard cleaning.