Beckhoff product news

Discover our product news and find out how they can boost the performance of your application. The mainareas that the product range covers are industrial PCs, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation, and hardware for machine vision.

Highlights

Next multi-touch panels

Next multi-touch panels

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of the broad panel portfolio.

CPU update with significant performance boost

CPU update with significant performance boost

Industrial PCs with Intel® Core™ Series 2 processors

The ED series provides a smart upgrade

The ED series provides a smart upgrade

Efficient signal acquisition with modern design, tool-free assembly and app-based diagnostics.

Economy drive system

Economy drive system

High-performance drive solution with an optimized price/performance ratio and no compromise on performance or quality.

Machine learning – for all areas of automation

Machine learning – for all areas of automation

Beckhoff offers a machine learning (ML) solution that is seamlessly integrated into TwinCAT 3.

TwinCAT CoAgent

TwinCAT CoAgent

TwinCAT CoAgent offers comprehensive, intelligent support and combines state-of-the-art generative AI models with custom-developed AI agents.

MX-System Designer

MX-System Designer

Bring your ideas to life with the web-based engineering tool and configure your ideal MX-System.

Units

Units

Start industrial image processing immediately with the Vision Unit Illuminated (VUI)

New products by product area

Next multi-touch Panel PCs
New

Next multi-touch Panel PCs

The CP4xxx and CP5xxx Panel PC series offer modern multi-touch technology and flexible computing power in diagonals from 7 to 23.8 inches.

CPU update with significant performance boost

CPU update with significant performance boost

Industrial PCs with Intel® Core™ Series 2 processors

CPX27xx-0030 | Fanless multi-touch built-in Panel PC
New

CPX27xx-0030 | Fanless multi-touch built-in Panel PC

For use in hazardous areas, zone 2/22

CP6606-0001-0030 | 7-inch Economy Panel PC
New

CP6606-0001-0030 | 7-inch Economy Panel PC

With Arm® processor for visualization with TwinCAT 3 HMI or third-party visualization

CP6600-0001-0030 | 10.1-inch Economy Panel PC
New

CP6600-0001-0030 | 10.1-inch Economy Panel PC

With Arm® processor for visualization with TwinCAT 3 HMI or third-party visualization

C6015-0040 | Ultra-compact Industrial PC
New

C6015-0040 | Ultra-compact Industrial PC

Extremely compact control PC and IoT gateway with Intel Atom® x7

C6017-0040 | Ultra-compact Industrial PC
New

C6017-0040 | Ultra-compact Industrial PC

Second board level for C6015 with optional interfaces and integrated 1-second UPS

C6025-0020 | Fanless ultra-compact Industrial PC
New

C6025-0020 | Fanless ultra-compact Industrial PC

Same form factor, more computing power: with Intel Atom® x7, the Industrial PCs are suitable for automation projects in a wide range of applications, whether their requirements be complex or simple.

Next multi-touch Control Panels
New

Next multi-touch Control Panels

The CP49xx and CP59xx Next multi-touch panels offer convenient operation with advanced multi-touch technology.

CX2100-0022 | Power supply unit for CX20xx, 100 W, electrically isolated, UPS OCT-capable
New

CX2100-0022 | Power supply unit for CX20xx, 100 W, electrically isolated, UPS OCT-capable

The electrically isolated CX2100-0022 power supply unit extends the existing power supply module portfolio for Embedded PCs by a fanless UPS-OCT-capable version offering a maximum power output of 100 W. It is intended for supplying power to the components of a CX20xx system (CPU modules, system and extension modules) and is suitable for all existing basic CPU modules from the CX20xx series, as long as the maximum power output is not exceeded. The CX2100-0022 power supply unit is passively cooled and thus fanless and maintenance-free. An FSTN LC display with 2 x 16 characters and a selector switch as well as an enter key allow the querying of internal status values as well as self-created display parameters or menus with and without input options. The integrated display is controlled via TwinCAT.

ED6001-0009 | EtherCAT Terminal, 1-channel communication interface, serial, RS232, D-sub
New

ED6001-0009 | EtherCAT Terminal, 1-channel communication interface, serial, RS232, D-sub

The ED6001-0009 EtherCAT Terminal enables the connection of serially communicating devices with RS232 communication standard to the automation system. Extensive parameterization options allow flexible adaptation to different communication requirements.

ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub
New

ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

The ED6002-0009 EtherCAT Terminal enables the connection of serially communicating devices with RS232 communication standard to the automation system. Extensive parameterization options allow flexible adaptation to different communication requirements.

ED6011-0009 | EtherCAT Terminal, 1-channel communication interface, serial, RS232/RS422/RS485, D-sub
New

ED6011-0009 | EtherCAT Terminal, 1-channel communication interface, serial, RS232/RS422/RS485, D-sub

The ED6011-0009 EtherCAT Terminal enables the connection of serially communicating devices to the automation system. Extensive parameterization options allow flexible adaptation to different communication requirements.

ED6012-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, D-sub
New

ED6012-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232/RS422/RS485, D-sub

The ED6012-0009 EtherCAT Terminal enables the connection of serially communicating devices to the automation system. Extensive parameterization options allow flexible adaptation to different communication requirements.

ED6060 | EtherCAT Terminal, communication interface, for Beckhoff Diagnostics app
New

ED6060 | EtherCAT Terminal, communication interface, for Beckhoff Diagnostics app

The ED6060 EtherCAT Terminal serves as a diagnostic interface between an EtherCAT master and compatible devices such as smartphones or tablets. Data is transmitted to the mobile device via Bluetooth®. The terminal enables the live transmission of selected diagnostic data from supported EtherCAT devices connected to the EtherCAT master. Relevant diagnostic data such as the status of the LEDs is displayed, along with selected process data including analog values (4…20 mA) from a pressure sensor or the measured temperature from a Pt100. Only one ED6060 is required per EtherCAT segment.

ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in
New

ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

The ED9183 potential distribution terminal provides one potential with 16 terminals points each for potential distribution of up to 60 V DC/30 V AC and enables the tapping of the voltages without further terminal blocks or wiring work. The power contacts are fed through to the next terminal without connecting to the terminal points.

ED9186 | EtherCAT Terminal, potential distribution, 8 x 24 V DC, push-in
New

ED9186 | EtherCAT Terminal, potential distribution, 8 x 24 V DC, push-in

The ED9186 potential distribution terminal provides eight terminal points with the 24 V potential at the front on the terminal contacts. The 24 V power contact is connected to the front-side terminal contacts and is passed through to the adjacent terminal. The 0 V power contact is not connected to the front-side terminal contacts and is passed through to the adjacent terminal. With the EL9186, the use of additional terminal blocks on the terminal strip can be reduced.

ED9188 | EtherCAT Terminal, potential distribution, 16 x 24 V DC, push-in
New

ED9188 | EtherCAT Terminal, potential distribution, 16 x 24 V DC, push-in

The ED9188 potential distribution terminal provides 16 terminal points with the 24 V potential at the front on the terminal contacts. The 24 V power contact is connected to the front-side terminal contacts and is passed through to the adjacent terminal. The 0 V power contact is not connected to the front-side terminal contacts and is passed through to the adjacent terminal. With the EL9188, the use of additional terminal blocks on the terminal strip can be reduced.

ED9189 | EtherCAT Terminal, potential distribution, 16 x 0 V DC, push-in
New

ED9189 | EtherCAT Terminal, potential distribution, 16 x 0 V DC, push-in

The ED9189 potential distribution terminal provides 16 terminal points with the 0 V potential at the front on the terminal contacts. The 0 V power contact is connected to the front-side terminal contacts and is passed through to the adjacent terminal. The 24 V power contact is not connected to the front-side terminal contacts and is passed through to the adjacent terminal. With the ED9189, the use of additional terminal blocks on the terminal strip can be reduced.

EL3172-0020 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, differential, electrically isolated, factory calibrated
New

EL3172-0020 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, differential, electrically isolated, factory calibrated

The EL3172-0020 is the factory calibrated version of the EL3172. The EL3172-0020 analog input terminal supplements the EL3174, thus 2-channel and 4-channel universal input terminals are now available in the EL31xx family. The EL3172-0020 has two single parameterizable inputs. Signals in the range ±10 V or ±25 mA can be processed by each channel, therefore of course also unipolar 0…10 V or 0/4…20 mA. Each channel should be set by the controller to U or I mode via CoE. The input voltage or current is digitized with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. With a technical measuring range of ±107% of the nominal range 10 V/20 mA and the 25 mA measuring range, the terminal also supports the commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43. The two differential inputs are electrically isolated from each other and from the fieldbus.

ELX4184 | EtherCAT Terminal, 4-channel analog output, current, 4…20 mA, 16 bit, single-ended, HART, Ex i
New

ELX4184 | EtherCAT Terminal, 4-channel analog output, current, 4…20 mA, 16 bit, single-ended, HART, Ex i

The analog ELX4184 EtherCAT output terminal allows intrinsically safe HART-capable field devices from hazardous areas in zones 0/20 and 1/21 to be connected directly. The ELX4184 can be used to control intrinsically safe controllers for control valves, for example. The status and error LEDs provide information about the state of the HART communication and signal any communication errors.

EP7412-0071 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 4 A
New

EP7412-0071 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 4 A

The EP7412-0071 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.

EP7412-9071 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 4 A, STO, TwinSAFE Logic
New

EP7412-9071 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 4 A, STO, TwinSAFE Logic

The EP7412-9071 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.

EP7414-0071 | EtherCAT Box, 4-channel motion interface, BLDC motor, 48 V DC, 4 A
New

EP7414-0071 | EtherCAT Box, 4-channel motion interface, BLDC motor, 48 V DC, 4 A

The EP7414-0071 EtherCAT Box offers four outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.

EP7414-9071 | EtherCAT Box, 4-channel motion interface, BLDC motor, 48 V DC, 4 A, STO, TwinSAFE Logic
New

EP7414-9071 | EtherCAT Box, 4-channel motion interface, BLDC motor, 48 V DC, 4 A, STO, TwinSAFE Logic

The EP7414-9071 EtherCAT Box offers four outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.

EP1008-0701 | EtherCAT Box, 8-channel digital input, ID switch, 24 V DC, 3 ms, M8
New

EP1008-0701 | EtherCAT Box, 8-channel digital input, ID switch, 24 V DC, 3 ms, M8

The EP1008-0701 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M8 screw type connectors.

EP2008-0701 | EtherCAT Box, 8-channel digital output, ID switch, 24 V DC, 0.5 A, M8
New

EP2008-0701 | EtherCAT Box, 8-channel digital output, ID switch, 24 V DC, 0.5 A, M8

The EP2008-0001 EtherCAT Box is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The outputs process an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The sum current of all outputs is limited to 4 A.

EP2338-3002 | EtherCAT Box, 8-channel digital combi, 24 V DC, 10 µs, 0.5 A, M12, with ⏚
New

EP2338-3002 | EtherCAT Box, 8-channel digital combi, 24 V DC, 10 µs, 0.5 A, M12, with ⏚

The EP2338-3002 EtherCAT Box has eight digital channels that can each be operated as inputs or outputs. It is not necessary to configure whether a channel (pin 2 and 4 of the M12) is to be used as input or output; the input circuit is permanently connected internally to the output driver, so that a set output is automatically displayed in the input process image.

EP3314-0702 | EtherCAT Box, 4-channel analog input, ID switch, temperature, thermocouple, 16 bit, M12
New

EP3314-0702 | EtherCAT Box, 4-channel analog input, ID switch, temperature, thermocouple, 16 bit, M12

The EP3314-0702 EtherCAT Box with analog inputs permits four thermocouples to be directly connected. The module’s circuit can operate thermocouple sensors using the 2-wire technology. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The error LEDs indicate a broken wire. Compensation for the cold junction is made through a temperature measurement in the connecting plugs. This means that standard extension leads can be connected. The EP3314-0702 can also be used for mV measurement.

EP9576-1034 | EtherCAT Box, brake chopper, M12, L-coded
New

EP9576-1034 | EtherCAT Box, brake chopper, M12, L-coded

The EP9576-1034 EtherCAT Box contains high-performance capacitors for stabilizing supply voltages. In connection with drive applications, reverse currents are stored and thus overvoltages are prevented. If the energy fed back exceeds the buffer capacity, it is dissipated.

EPP3754-0002 | EtherCAT P Box, 4-channel analog input, multi-function, M12
New

EPP3754-0002 | EtherCAT P Box, 4-channel analog input, multi-function, M12

The EPP3754-0002 EtherCAT P Box has four analog multi-functional inputs, which can be parameterized individually and extensively:

BK5160 | CANopen K-bus Bus Coupler
New

BK5160 | CANopen K-bus Bus Coupler

The BK5160 standard coupler is a CANopen slave that supports the KL, KS, and KM series Bus Terminals. It automatically detects baud rates of up to 1 Mbit/s. The node address can be specified easily and manually using two rotary selector switches. The BK5160 also has a USB-C interface so that the KS2000 software can be used to configure the bus terminals or to enable firmware updates.

EJ7062 | EtherCAT plug-in module, 2-channel motion interface, stepper motor, 48 V DC, 3 A, with incremental encoder, 5 V DC
New

EJ7062 | EtherCAT plug-in module, 2-channel motion interface, stepper motor, 48 V DC, 3 A, with incremental encoder, 5 V DC

The EJ7062 EtherCAT plug-in module is designed for direct connection of two stepper motors in the medium power range up to 3 A and for a voltage range from 8 to 48 V DC.

ET1150 | EtherCAT ASIC
New

ET1150 | EtherCAT ASIC

The EtherCAT SubDevice Controller ASIC ET1150 offers additional functions to those already included in the ET1100.

ET1810, ET1811, ET1812 | EtherCAT IP core for Altera® FPGAs
New

ET1810, ET1811, ET1812 | EtherCAT IP core for Altera® FPGAs

The EtherCAT IP core enables the EtherCAT communication function and application-specific functions to be implemented on an FPGA (field programmable gate array, an integrated circuit containing programmable logical components). The EtherCAT functionality is freely configurable. The IP core can be combined with your own FPGA designs or integrated into system-on-chips (SoCs) with soft-core processors or hard processor systems via Avalon® or AMBA® AXI™ interfaces. The physical interfaces and internal functions, such as the number of FMMUs and SYNC managers and the size of the DPRAM, are configurable. The process data interface (PDI) and the distributed clocks are also configurable. The functions are compatible with the EtherCAT specification and the EtherCAT ASIC ET1100.

ET1815, ET1816, ET1817 | EtherCAT IP core for AMD® FPGAs
New

ET1815, ET1816, ET1817 | EtherCAT IP core for AMD® FPGAs

The EtherCAT IP core enables the EtherCAT communication function and application-specific functions to be implemented on an FPGA (field programmable gate array, an integrated circuit containing programmable logical components). The EtherCAT functionality is freely configurable. The IP core can be combined with your own FPGA designs or integrated into system-on-chips (SoCs) with soft-core processors or hard processor systems via AMBA® AXI™ interfaces. The physical interfaces and internal functions, such as the number of FMMUs and SYNC managers and the size of the DPRAM, are configurable. The process data interface (PDI) and the distributed clocks are also configurable. The functions are compatible with the EtherCAT specification and the EtherCAT ASIC ET1100.

ET1820, ET1821, ET1822 | EtherCAT IP core for Microchip® FPGAs
New

ET1820, ET1821, ET1822 | EtherCAT IP core for Microchip® FPGAs

The EtherCAT IP core enables the EtherCAT communication function and application-specific functions to be implemented on an FPGA (field programmable gate array, an integrated circuit containing programmable logical components). The EtherCAT functionality is freely configurable. The IP core can be combined with your own FPGA designs or integrated into system-on-chips (SoCs) with soft-core processors or hard processor systems via AMBA® AXI™ interfaces. The physical interfaces and internal functions, such as the number of FMMUs and SYNC managers and the size of the DPRAM, are configurable. The process data interface (PDI) and the distributed clocks are also configurable. The functions are compatible with the EtherCAT specification and the EtherCAT ASIC ET1100.

ET1825, ET1826, ET1827 | EtherCAT IP core for Lattice FPGAs
New

ET1825, ET1826, ET1827 | EtherCAT IP core for Lattice FPGAs

The EtherCAT IP core enables the EtherCAT communication function and application-specific functions to be implemented on an FPGA (field programmable gate array, an integrated circuit containing programmable logical components). The EtherCAT functionality is freely configurable. The IP core can be combined with your own FPGA designs or integrated into system-on-chips (SoCs) with soft-core processors or hard processor systems via AMBA® AXI™ interfaces. The physical interfaces and internal functions, such as the number of FMMUs and SYNC managers and the size of the DPRAM, are configurable. The process data interface (PDI) and the distributed clocks are also configurable. The functions are compatible with the EtherCAT specification and the EtherCAT ASIC ET1100.

SCT4616-0018 | Split-core current transformer, differential current type A, 18 A AC, size 1
New

SCT4616-0018 | Split-core current transformer, differential current type A, 18 A AC, size 1

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2
New

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCT4816-0018 | Split-core current transformer, differential current type A, 18 A AC, size 3
New

SCT4816-0018 | Split-core current transformer, differential current type A, 18 A AC, size 3

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCL6423-0400 | Low power split-core transformer, 3-channel current interface, 400 A AC, accuracy class 0.5, size 5, electronic nameplate, RJ45
New

SCL6423-0400 | Low power split-core transformer, 3-channel current interface, 400 A AC, accuracy class 0.5, size 5, electronic nameplate, RJ45

The separable 3-phase SCL6xxx measurement system with RJ45 connection enables flexible retrofitting with minimal installation work, without disconnecting the primary conductors. Five sizes are available for use in poorly accessible spaces or where space is limited. Thanks to the 333 mV output signals, all instrument transformers can easily be connected via patch cable without short-circuiting terminals and they also have electronic nameplates that make manual configuration of the current transformer ratios unnecessary.

SCL6423-0600 | Low power split-core transformer, 3-channel current interface, 600 A AC, accuracy class 0.5, size 5, electronic nameplate, RJ45
New

SCL6423-0600 | Low power split-core transformer, 3-channel current interface, 600 A AC, accuracy class 0.5, size 5, electronic nameplate, RJ45

The separable 3-phase SCL6xxx measurement system with RJ45 connection enables flexible retrofitting with minimal installation work, without disconnecting the primary conductors. Five sizes are available for use in poorly accessible spaces or where space is limited. Thanks to the 333 mV output signals, all instrument transformers can easily be connected via patch cable without short-circuiting terminals and they also have electronic nameplates that make manual configuration of the current transformer ratios unnecessary.

SVL1xxx | Low power voltage transformer
New

SVL1xxx | Low power voltage transformer

The SVL1xxx measuring system with RJ45 connection enables 3-phase voltage measurement of the primary conductors.

ZS1090-1016 | Plug, field assembly, shielded

ZS1090-1016 | Plug, field assembly, shielded

M8, plug, angled, male, 4-pin, A‑coded

ZS1090-1017 | Socket, field assembly, shielded

ZS1090-1017 | Socket, field assembly, shielded

M8, socket, angled, female, 4-pin, A‑coded

ZS7000-0012 | Plug, field assembly, shielded

ZS7000-0012 | Plug, field assembly, shielded

M8, plug, angled, male, 4-pin, EtherCAT P-coded

ZS7000-0014 | Socket, field assembly, shielded

ZS7000-0014 | Socket, field assembly, shielded

M8, plug, angled, female, 4-pin, EtherCAT P-coded

Economy drive system

Economy drive system

High-performance drive solution with an optimized price/performance ratio and no compromise on performance or quality.

AM1000 | Economy servomotors
New

AM1000 | Economy servomotors

The AM1000 servomotors meet the highest technological demands with an optimized price/performance ratio for cost-sensitive applications.

AX1000 | Economy servo drives
New

AX1000 | Economy servo drives

The AX1000 economy servo drive for implementing demanding and cost-sensitive drive tasks.

AF1000 | Economy variable frequency drive
New

AF1000 | Economy variable frequency drive

The variable frequency drives in the AF1000 series are particularly suitable for performing basic drive tasks cost-effectively.

Machine learning – for all areas of automation

Machine learning – for all areas of automation

Beckhoff offers a machine learning (ML) solution that is seamlessly integrated into TwinCAT 3.

TwinCAT CoAgent

TwinCAT CoAgent

TwinCAT CoAgent offers comprehensive, intelligent support and combines state-of-the-art generative AI models with custom-developed AI agents.

TwinCAT MC3

TwinCAT MC3

Beckhoff presents the latest generation of motion software solutions in TwinCAT MC3.

New chart type in TwinCAT Scope

New chart type in TwinCAT Scope

New chart type in TwinCAT Scope for 3D visualizations

TwinCAT Scope with table chart

TwinCAT Scope with table chart

Completely new chart type in the established TwinCAT Scope product

IEC 60870 code configurator for TF6500

IEC 60870 code configurator for TF6500

Automatic PLC code generation for protocols compliant with IEC 60870-5-10x

TwinCAT 3 | Software updates

TwinCAT 3 | Software updates

Overview of the latest TwinCAT 3 software updates

TE1050 | TwinCAT 3 MX-System Designer
New

TE1050 | TwinCAT 3 MX-System Designer

The MX-System Designer is a web-based engineering tool for efficient planning and configuration of automation systems based on the MX-System. System architectures can be modeled graphically and checked for technical consistency early on in projects.

TE1132 | TwinCAT 3 Interface for SOLIDWORKS®
New

TE1132 | TwinCAT 3 Interface for SOLIDWORKS®

TwinCAT 3 Interface for SOLIDWORKS® is a tool for easy configuration of a coupling between TwinCAT and the SOLIDWORKS® 3D CAD software from Dassault Systemès. The aim of this coupling is to create a software-in-the-loop simulation (SiL) of the target sequence of a machine or system to support virtual commissioning.

TE1134 | TwinCAT 3 Interface for NX™ Mechatronics Concept Designer™
New

TE1134 | TwinCAT 3 Interface for NX™ Mechatronics Concept Designer™

TwinCAT 3 Interface for NX™ Mechatronics Concept Designer™ is a tool for easy configuration of a coupling between TwinCAT and the NX™ Mechatronics Concept Designer™ 3D CAD software from Siemens. The aim of this coupling is to create a software-in-the-loop simulation (SiL) of the target sequence of a machine or system to support virtual commissioning.

TE1700 | TwinCAT 3 CoAgent for Engineering
New

TE1700 | TwinCAT 3 CoAgent for Engineering

TwinCAT 3 CoAgent for Engineering is the intelligent AI assistant that provides efficient support for PLC development, I/O configuration, and human-machine interface creation. Requirements can be formulated in normal language and TwinCAT CoAgent for Engineering suggests suitable code and configurations, taking existing project structures into account. Flexible mode selection enables custom support based on the task at hand. In addition, TwinCAT CoAgent for Engineering offers direct access to the documentation in the Beckhoff Information System and provides context-related recommendations for accelerated high-quality project implementation.

TE3851 | TwinCAT 3 Machine Learning Creator Computer Vision
New

TE3851 | TwinCAT 3 Machine Learning Creator Computer Vision

TE3851 TwinCAT 3 MLC Computer Vision is an extension package for the basic TE3850 TwinCAT 3 Machine Learning Creator web application. This extension allows AI models to be created for image processing, e.g. image classification.

TE3852 | TwinCAT 3 Machine Learning Creator Signals and Time Series
New

TE3852 | TwinCAT 3 Machine Learning Creator Signals and Time Series

TE3852 TwinCAT 3 MLC Signals and Time Series is an extension package for the basic TE3850 TwinCAT 3 Machine Learning Creator web application. This extension enables creation of AI models for signals and time series, e.g. classification, anomaly detection, and forecasting.

TE3860 | TwinCAT 3 Machine Learning Creator Resource Pack
New

TE3860 | TwinCAT 3 Machine Learning Creator Resource Pack

TE3860 TwinCAT 3 MLC Resource Pack is an extension package for the basic TE3850 TwinCAT 3 Machine Learning Creator web application. If more computing time is required, for example for training further AI models, additional computing time can be flexibly obtained via this extension package.

TC399x | TwinCAT 3 Restricted Runtime
New

TC399x | TwinCAT 3 Restricted Runtime

The TwinCAT 3 Restricted Runtime license was specially developed to run over many hours in continuous integration, continuous deployment, and simulation processes. It enables flexible, recurrent use in development and test environments, but is not suitable for live operation.

TF1140 | TwinCAT 3 Test Framework
New

TF1140 | TwinCAT 3 Test Framework

TF1140 TwinCAT 3 Test Framework is a powerful tool that supports developers in creating, managing, and executing tests for TwinCAT projects efficiently. The framework offers a modern graphical client for easy test management and a command line client. The latter can be optimally integrated into CI/CD workflows. This allows test automation to be seamlessly integrated into existing development processes, from individual components to the entire system. TwinCAT 3 Test Framework helps to shorten development cycles, improve quality, and make tests reproducible, which is an important step towards end-to-end automation and better software security.

TF1700 | TwinCAT 3 CoAgent for Operations
New

TF1700 | TwinCAT 3 CoAgent for Operations

TwinCAT 3 CoAgent for Operations is the intelligent AI assistant that provides efficient support in machine operation, maintenance, and system diagnostics. Operating and maintenance tasks are described in natural language. The CoAgent then provides specific recommendations for action, diagnostics, or direct system commands based on the current machine and process data.

TF2120 | TwinCAT 3 HMI Database
New

TF2120 | TwinCAT 3 HMI Database

The TwinCAT 3 HMI Database Extension enables data exchange between TwinCAT HMI and database systems. Communication can take place via the standardized ODBC interface or via native database protocols. The analyses of the database can be configured for HMI user interactions or triggered by events in the PLC. The results can be displayed and edited with the TwinCAT HMI controls.

TF5310 | TwinCAT 3 CNC HMI Base
New

TF5310 | TwinCAT 3 CNC HMI Base

Beckhoff has an attractive software package for creating advanced and intuitive human-machine interfaces for CNC-controlled machines: the TF5310 TwinCAT 3 CNC HMI Base library. It is based entirely on the TF2000 TwinCAT 3 HMI Server and therefore integrates seamlessly into the TwinCAT HMI product family.

TF5320 | TwinCAT 3 CNC HMI Simulation Server
New

TF5320 | TwinCAT 3 CNC HMI Simulation Server

The TF5320 Simulation Server connects the 3D simulation control element (which is included in the TwinCAT 3 CNC HMI Base package (TF5310)) to the real-time data from TwinCAT CNC. The server accesses the current tool's data and the blank definition stored in the NC program. The simulation runs either in sync with the actual machining (real-time simulation) or in fast forward without actual axis movement using the contour visualization modes available in TwinCAT CNC. This allows the NC program to be visually checked in advance.

TF5500 | TwinCAT 3 MC3 Base
New

TF5500 | TwinCAT 3 MC3 Base

TwinCAT MC3 represents the next generation of motion control, combining the proven capabilities of TF5000 TwinCAT 3 NC PTP with major enhancements designed to boost performance and flexibility. Powered by TF5500 TwinCAT 3 MC3 Base, this new motion control system integrates seamlessly into TwinCAT to deliver an efficient, end-to-end automation solution.

TF551x | TwinCAT 3 MC3 Axes Packs
New

TF551x | TwinCAT 3 MC3 Axes Packs

TwinCAT 3 MC3 Axes Packs expand TF5500 TwinCAT 3 MC3 Base with additional axis licenses.

TF553x | TwinCAT 3 MC3 Multi Vendor Packs
New

TF553x | TwinCAT 3 MC3 Multi Vendor Packs

In addition to the control of Beckhoff axes, TwinCAT 3 MC3 also supports the control of axes from other manufacturers;

TF5550 | TwinCAT 3 MC3 Camming
New

TF5550 | TwinCAT 3 MC3 Camming

TwinCAT 3 MC3 Camming extends TF5500 TwinCAT 3 MC3 Base with non-linear couplings (cam plates) between axes.

TF5560 | TwinCAT 3 MC3 Fluid Power
New

TF5560 | TwinCAT 3 MC3 Fluid Power

TwinCAT 3 MC3 Fluid Power expands TF5500 TwinCAT 3 MC3 Base with complete hydraulic integration in TwinCAT. It offers manufacturer-independent control of position, speed, and pressure/force.