TwinCAT HMI is integrated into Visual Studio and offers a graphical editor which can be used to position controls from the toolbox and connect them to real-time variables. We present new functionalities from the TwinCAT HMI world in this video.
More about this video
TwinCAT 3 HMI
By integrating the Human Machine Interface into the engineering environment of Visual Studio® and TwinCAT 3, Beckhoff opens the way for the next HMI generation.
TE2000 | TwinCAT 3 HMI Engineering
The TwinCAT 3 HMI (human-machine interface) integrates itself into the well-known Visual Studio® development environment. Based on the latest web technologies (HTML5, JavaScript), it allows the user to develop platform-independent user interfaces that are responsive, i.e. they automatically adapt to the screen resolution, size and orientation at hand. With the graphical WYSIWYG (what-you-see-is-what-you-get) editor, controls can be easily arranged via drag-and-drop and linked with real-time variables.
TF2000 | TwinCAT 3 HMI Server
The TwinCAT 3 HMI Server is a modular web server that provides the human-machine interface (HMI). It supports all CPU classes from
TF20x0 | TwinCAT 3 HMI Clients Packs
The TwinCAT 3 HMI Server includes a connection to one client (browser) as standard. Optional client packages are available for establishing further connections at the same time, e.g. to a mobile device or panel. Optional packets are available for 1, 2, 3, 5, 10, 20, 25, 50 or 100 clients. The number of supported clients is not tied to the devices employed, the HMI Server only counts simultaneous (browser) connections.
TF2200 | TwinCAT 3 HMI Extension SDK
The TwinCAT 3 HMI Server can be expanded modularly and flexibly via extensions. The software development kit (.NET) can be used for programming application-specific solutions (e.g. business logics, proprietary protocols). In addition, user IP (intellectual property) is protected, and existing functions can be accessed by the server (e.g. ADS, logging).
TF2110 | TwinCAT 3 HMI OPC UA
OPC Unified Architecture is a vendor-independent communication interface for linking TwinCAT or other controllers. The extension includes the OPC UA client, which enables integration of an OPC UA server.
TF2300 | TwinCAT 3 HMI Scope
The TwinCAT 3 HMI Scope software oscilloscope can be used to display time sequences with high resolution. The extension enables integration of the software oscilloscope into the TwinCAT HMI and provides ready-made scope control.
TF20xx | TwinCAT 3 HMI Targets Packs
The TwinCAT 3 HMI Server includes a connection to one controller as standard. Optional target packages for 1, 2, 3, 5, 10, 20, 25, 50 or 100 targets are available for connecting further control systems. The HMI Server only stores the number of physical targets, based on the unique addressing. The engineering process can be more flexible and modular, and the efficiency increased.
TF24x0 | TwinCAT 3 HMI Audit Trail Symbols Pack
The TF2400 TwinCAT 3 HMI Audit Trail extension contains 250 audit trail symbols as standard. If more symbols need to be monitored, optional packages are available with TF24x0 to increase this number. The number at the end of the package name is the number of symbols that are included (e.g. the TF2430 TwinCAT 3 HMI Audit Trail Symbols Pack 1000 has 1000 additional symbols). The total number of audit trail symbols is calculated from the sum of the individual packages.
TExxxx | TwinCAT 3 Engineering
The TwinCAT 3 engineering components enable the configuration, programming and debugging of applications.
TFxxxx | TwinCAT 3 Functions
The basic components can be extended by TwinCAT 3 functions. The functions are classified into various categories. e.g. motion control, measurement technology, control technology and communication.
TwinCAT
The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.