The compact embedded PCs of the CX5000 series, with their Intel Atom® CPU, are a mid-range performance class of embedded PCs. A PCIe module can be added to the left side to expand them so that they can be implemented in a variety of applications with PLC, motion control and HMI.
More about this video
CX5100 | Intel Atom®
The DIN-rail-mountable, fanless Embedded PCs from the CX5100 series are equipped with Intel Atom® multi-core processors.
CX5200 | Intel Atom® X
The CX5200 PC series supplements the existing devices of the CX5100 series with more efficient processors and a modular construction.
CX5140 | Embedded PC with Intel Atom® E3845
The CX5140 has an Intel Atom® quad-core processor with a clock rate of 1.91 GHz. This makes genuine multi-core technology possible in the Embedded PC segment. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options and gateway functions is created by an optional interface, which can be pre-equipped ex factory, as well as the I/O level, which can optionally consist of either E-bus or K-bus terminals.
CX5130 | Embedded PC with Intel Atom® E3827
The CX5130 has an Intel Atom® dual-core processor with a clock rate of 1.75 GHz. This makes genuine multi-core technology possible in the Embedded PC segment. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options and gateway functions is created by an optional interface, which can be pre-equipped ex factory, as well as the I/O level, which can optionally consist of either E-bus or K-bus terminals.
CX5120 | Embedded PC with Intel Atom® E3815
The CX5120 has an Intel Atom® single-core processor with a clock rate of 1.46 GHz. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options or gateway functions are created by an optional interface, which can be pre-fitted in the factory, as well as the I/O level, which can selectively consist either of E-bus or K-bus terminals.
CX5240 | Embedded PC with Intel Atom® x5-E3940
The CX5240 is an Embedded PC based on the Intel Atom® x5-E3940 with a clock speed of 1.6 GHz (quad-core) and 8 GB DDR4-RAM. The basic equipment includes two independent, Gigabit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory. In addition, a system module or fieldbus module from the CX2000 series can be plugged in via the high-pole connection on the left-hand side of the device. Although the total number of plug-in modules of the type CX2500-xx is limited to one with the CX5200 series, it is possible in this way, for example, to implement two further Gigabit-Ethernet interfaces or four further USB interfaces or a further fieldbus interface. Furthermore, the CX5240 is characterized by an internally electrically isolated power supply unit, built-in 1-second UPS, low power consumption and fanless cooling.
CX5230 | Embedded PC with Intel Atom® x5-E3930
The CX5230 is an Embedded PC based on the Intel Atom® x5-E3930 with a clock speed of 1.3 GHz (dual-core) and 4 GB DDR4-RAM. The basic equipment includes two independent, Gigabit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory. In addition, a system module or fieldbus module from the CX2000 series can be plugged in via the high-pole connection on the left-hand side of the device. Although the total number of plug-in modules of the type CX2500-xx is limited to one with the CX5200 series, it is possible in this way, for example, to implement two further Gigabit-Ethernet interfaces or four further USB interfaces or a further fieldbus interface. Furthermore, the CX5230 is characterized by an internally electrically isolated power supply unit, built-in 1-second UPS, low power consumption and fanless cooling.
CX5630 | Embedded PC with AMD Ryzen™ R1505G
The CX5630 is an Embedded PC based on the AMD Ryzen™ R1505G processor with a clock speed of 2.0 GHz (dual-core) and 8 GB DDR4-RAM. The basic equipment includes two independent, 1.0 Gbit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A replaceable, industry-standard M.2 SSD (SATA) is used as the boot and storage medium, enabling even faster read and write access and large-volume data handling. The M.2 SSD is easily accessible behind a flap to enable rapid hardware replacement in case of service, even on site.
CX5620 | Embedded PC with AMD Ryzen™ R1102G
The CX5620 is an Embedded PC based on the AMD Ryzen™ R1102G processor with a clock speed of 1.2 GHz (dual-core) and 4 GB DDR4-RAM. The basic equipment includes two independent, 1.0 Gbit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A replaceable, industry-standard M.2 SSD (SATA) is used as the boot and storage medium, enabling even faster read and write access and large-volume data handling. The M.2 SSD is easily accessible behind a flap to enable rapid hardware replacement in case of service, even on site.