Nissei Plastic Industrial, based in Nagano, Japan, operates worldwide with subsidiaries in China, India and Italy. The company uses Beckhoff control technology in its injection molding machines for precise speed and pressure control. Watch the video to find out how Nissei Plastic and Beckhoff are able to increase machine performance and efficiency while supporting sustainability in the industry.
More about this video
EtherCAT
Outstanding performance, flexible topology and simple configuration characterize the real-time Ethernet technology.
EtherCAT plug-in modules
The EtherCAT plug-in modules reduce the wiring work and system installation time with standard machines.
CX5140 | Embedded PC with Intel Atom® E3845
The CX5140 has an Intel Atom® quad-core processor with a clock rate of 1.91 GHz. This makes genuine multi-core technology possible in the Embedded PC segment. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options and gateway functions is created by an optional interface, which can be pre-equipped ex factory, as well as the I/O level, which can optionally consist of either E-bus or K-bus terminals.
TC1300 | TwinCAT 3 C++
C++ is one of the most widely used programming languages, especially when it comes to hardware-oriented programming. The continual further development of C++, which is reflected in the further development of the compiler and tooling over the last few decades, is driven forward by an active developer community.