The EL3475 EtherCAT Terminal is a 12-channel analog input module that provides precise and detailed measurements in supply grids. Thanks to the four RJ45 connections, this terminal is the optimal solution for demanding applications and installation is easy.
More about this video
Power measurement
The integrated power measurement enables network monitoring, process control and power monitoring in the I/O system.
EL3475 | EtherCAT Terminal, 12-channel analog input, 4-port, multi-function, 333 mV, 24 bit, distributed power measurement, RJ45
The EL3475 is a 12-channel analog input that, with a 24-bit resolution and an input voltage of 333 mV, enables simple and detailed measurements in supply networks. With four RJ45 connections that can each connect three current and/or voltage transformers, the EL3475 is multi-functional and the ideal solution for keeping installation simple in demanding applications.
SCL6xxx | Low power split-core transformer
The separable 3-phase measuring system SCL6xxx with RJ45 connection enables flexible retrofitting without splitting the primary conductors.