We cordially invite you to the EtherCAT Seminar Series Malaysia 2026 organized by the EtherCAT Technology Group (ETG), and we’d love you to join us there!
Industrial Ethernet and EtherCAT are still hot topics in the global automation industry: traditional fieldbus systems are now showing their limitations as new fieldbus technology that promises to provide better performance and more support for internet protocols appears. Automation system users have to decide if, when, and how to adopt these next-generation networks.
The ETG will present an exclusive series of EtherCAT seminars that explain and clarify these topics at selected venues in Malaysia, which will be presented by Martin Rostan, the Executive Director of the EtherCAT Technology Group, and other guest speakers. There will also be a tabletop exhibition before, during, and after the event.
Register now if you are interested in EtherCAT and the challenges of Industrial Ethernet, particularly in the context of Industry 4.0, IoT, and TSN.
Dates
|
May 12, 2026 Johor Bahru Sheraton Johor Bahru 05-01A, Menera SKS, Jalan Storey, Bukit Senyum, 80300 Johor Bahru Plan route (Google Maps) |
May 13, 2026 Petaling Jaya M World Hotel Petaling Jaya No. 1, Persiaran Bandar Utama, Bandar Utama, 47800 Petaling Jaya, Selangor Plan route (Google Maps) |
May 14, 2026 Penang Iconic Marjorie Hotel, Penang 239A, Jalan Sultan Azlan Shah, 11900 Bayan Lepas, Penang Plan route (Google Maps) |
|---|
Agenda
| 08:30 a.m.–09:00 a.m. | Registration, table top exhibition, and welcome | |
|---|---|---|
| 09:00 a.m.–10:00 a.m. | From Ethernet to EtherCAT | Martin Rostan | ETG Executive Director |
| 10:00 a.m.–10:15 a.m. | Diagnostics features beyond the norm | Martin Rostan | ETG Executive Director |
| 10:15 a.m.–10:45 a.m. | EtherCAT in practice: Sponsor presentations (I + II) | |
| 10:45 a.m.–11:15 a.m. | Coffee and tea break, table top exhibition, ask the experts | |
| 11:15 a.m.–11:30 a.m. | EtherCAT in practice: Sponsor presentation (III) | |
| 11:30 a.m.–12:00 a.m. | Cyber resilience thanks to EtherCAT | Martin Rostan | ETG Executive Director |
| 12:00 a.m.–12:15 p.m. | EtherCAT: The top choice for the semiconductor industry | Martin Rostan | ETG Executive Director |
| 12:15 p.m.–01:00 p.m. | More sales with EtherCAT: A how-to guide | Martin Rostan | ETG Executive Director |
| 01:00 p.m.–01:15 p.m. | Q&A, wrap up, feedback | |
| 01:15 p.m.–02:00 p.m | Lunch, table top exhibition, ask the experts |
More information about the EtherCAT Seminar in Malaysia can be found here .