TF8040 is a Beckhoff software package for building automation. This solution includes both PLC and HMI components. TF8040 aims to simplify engineering in TwinCAT and thus improve efficiency and speed up projects.
More about this video
Automation
O TwinCAT oferece muitos recursos e diferentes funções de software para todas as tarefas de automação.
TwinCAT
The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.
TFxxxx | TwinCAT 3 Functions
The basic components can be extended by TwinCAT 3 functions. The functions are classified into various categories. e.g. motion control, measurement technology, control technology and communication.
TF8040 | TwinCAT 3 Building Automation
The TF8040 TwinCAT 3 Building Automation is the latest and most comprehensive software package for building automation applications. The library contains around 180 function blocks. The wide range of functions covered by this library enables system integrators to implement all conceivable heating, ventilation, air conditioning and room automation projects. Extensive templates offer support for system integrators in familiarization and application.
TF8020 | TwinCAT 3 BACnet
BACnet (Building Automation Control Network) is a standardized, manufacturer-independent communication protocol for building automation. Areas of application include HVAC, lighting control, safety and fire alarm technology. Implementation of this protocol can be carried out as a server as well as a client and can be run on all Beckhoff Industrial PCs and Embedded PCs. All services of a B-BC (BACnet Building Controller) are supported such as for example, common data use (DS), alarm and event processing (AE), time-tabling (SCHED), trend recording (T) as well as device and network management (DM).