SCL6xxx | Low power split-core transformer
SCL6xxx | Low power split-core transformer |
|||||
| Transformer opening | |||||
| 9.7 mm | 6 mm | 12 mm | 24 mm | 36 mm | |
| Current range | |||||
| 10 A |
SCL6223-0010 10 A AC |
||||
| 15 A |
SCL6023-0015 15 A AC |
||||
| 20 A |
SCL6123-0020 20 A AC |
||||
| 30 A |
SCL6023-0030 30 A AC |
||||
| 40 A |
SCL6123-0040 40 A AC |
||||
| 60 A |
SCL6023-0060 60 A AC |
SCL6123-0060 60 A AC |
|||
| 75 A |
SCL6023-0075 75 A AC |
||||
| 80 A |
SCL6223-0080 80 A AC |
||||
| 100 A |
SCL6223-0100 100 A AC |
SCL6323-0100 100 A AC |
|||
| 200 A |
SCL6323-0200 200 A AC |
||||
| 400 A |
SCL6323-0400 400 A AC |
SCL6423-0400 400 A AC |
|||
| 600 A |
SCL6423-0600 600 A AC |
||||