Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

Sep 4, 2024

The EtherCAT patch cable: Maximum flexibility in a space-saving design

Our ZK1093-9191-Cxxx EtherCAT patch cable packs maximum flexibility into a space-saving design. The slim cable and straight RJ45 plug provide a crucial advantage: they allow the same outlet angle to be used as the one for standard cables with angled RJ45 plugs.

Thanks to its sleek design, the cable's routing and installation are more flexible and conserve space without sacrificing performance. This makes them the ideal choice for demanding applications.

The EtherCAT patch cable is available with either a yellow or green sheath to fulfil different requirements or suit preferences.

The advantages:

  • Maximum flexibility: the straight RJ45 plug has no predefined outlet orientation
  • Space-saving: smaller cable diameter ensures optimized use of space
  • Easy handling: straightforward, fast installation due to low inherent rigidity
  • Improved cable management: clear, tidy, and time-saving installation