ZB8500 | Clamp strap for shield connection

The shielding connection system enables the shielding to be located very close to the terminals of the shielded line, so that interference is reduced to a minimum. A shield busbar for attachment with a bracket for separate mounting in the control cabinet are available.

Product status:

regular delivery

Product information

Ordering information
ZB8500clamp strap for shield connection with knurled screw, width 11 mm, shield diameter max. 8 mm, packaging unit = 10 pieces

© Beckhoff Automation 2026 - Terms of Use