EJ2xxx | Digital output
EJ2xxx | Digital output |
|||||
| 1-channel | 2-channel | 4-channel | 8-channel | 16-channel | |
| Signal | |||||
| 3.3 V DC / 5 V DC |
EJ2128 Imax = ±20 mA |
||||
|
24 V DC Imax = 0.5 A |
EJ2262 oversampling |
EJ2008 |
EJ2809 |
||
|
EJ2889 ground switching |
|||||
|
EJ1859 type 3, 8 inputs, 8 outputs, Imax = 0.5 A |
|||||
|
24 V DC Safe output |
EJ2914 TwinSAFE Logic, 4 safe outputs |
EJ2918 TwinSAFE Logic, 8 safe outputs |
|||
|
EJ1957 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
|||||
| PWM |
EJ2502 24 V DC, 0.5 A |
EJ2564 5…48 V DC, 4 A, RGBW, common anode |
|||
| Frequency output |
EJ2521-0224 24 V DC, 1 A |
EJ2522 24 V DC, 50 mA |
|||