EL4xxx | Analog output
EL4xxx | Analog output |
||||
| 1-channel | 2-channel | 4-channel | 8-channel | |
| Signal | ||||
|
0…10 V Standard signal |
EL4001 12 bit |
EL4002 12 bit |
EL4004 12 bit |
EL4008 12 bit |
|
EL4102 16 bit |
EL4104 16 bit |
|||
|
0…±10 V Standard signal |
EL4031 12 bit |
EL4032 12 bit |
EL4034 12 bit |
EL4038 12 bit |
|
EL4132 16 bit |
EL4134 16 bit |
|||
|
EL4732 16 bit, oversampling |
||||
|
0…20 mA Standard signal |
EL4011 12 bit |
EL4012 12 bit |
EL4014 12 bit |
EL4018 12 bit |
|
EL4112 16 bit |
EL4114 16 bit |
|||
|
EL4712 16 bit, oversampling |
||||
|
4…20 mA Standard signal |
EL4021 12 bit |
EL4022 12 bit |
EL4024 12 bit |
EL4028 12 bit |
|
EL4122 16 bit |
EL4124 16 bit |
|||
| ±10 V/±20 mA |
EL4072 16 bit |
EL4074 16 bit |
EL4078 16 bit |
|
|
EL4172 New 16 bit, 10 ksps |
EL4374 16 bit, 1 ksps, 2 x input, 2 x output |
|||
| ±10 mA |
EL4112-0010 16 bit |
|||
| Ex i, 0/4…20 mA |
ELX4181 0/4…20 mA, single-ended, 16 bit, HART |
ELX4154 0/4…20 mA, single-ended, 16 bit |
||
|
ELX4184 New 4…20 mA, single-ended, 16 bit, HART |
||||
Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.
ED4xxx | Analog input
ED4xxx | Analog input |
||||
| 1-channel | 2-channel | 4-channel | 8-channel | |
| Signal | ||||
| ±10 V/±20 mA |
ED4072 New Preferred type 16 bit, 2 ksps, push-in |
ED4074 New Preferred type 16 bit, 2 ksps, push-in |
ED4078 New Preferred type 16 bit, 2 ksps, push-in |
|
|
ED4172 New 16 bit, 10 ksps, push-in |
ED4174 New 16 bit, 10 ksps, push-in |
|||