The analog ELX4184 EtherCAT output terminal allows intrinsically safe HART-capable field devices from hazardous areas in zones 0/20 and 1/21 to be connected directly. The ELX4184 can be used to control intrinsically safe controllers for control valves, for example. The status and error LEDs provide information about the state of the HART communication and signal any communication errors.
The HART (Highway Addressable Remote Transducer) protocol enables two-way communication through digital data transfer via the analog 4…20 mA wiring. In this way, further data can be exchanged with the field device via the superimposed digital signal, in addition to the analog current signal.
HART communication can also be used for the FDT/DTM concept. The TwinCAT FDT Container enables field device DTMs to be directly integrated into TwinCAT Engineering. This means that field device configuration and diagnostics are already available in the development environment. As the FDT concept only supports 32 bits, it cannot be applied in the 64-bit TwinCAT XAE Shell.
Product status:
product announcement | estimated market release 3rd quarter 2026
Product information
| Technical data | ELX4184 |
|---|---|
| Technology | current output |
| Signal current | 4…20 mA |
| Number of outputs | 4 (single-ended) |
| Connection technology | 2-wire |
| Load | < 400 Ω |
| Resolution | 16 bit (incl. sign) |
| Conversion time | typ. 1 ms |
| Supply voltage electronics | 24 V DC (via power contacts), ELX9560 power supply |
| Current consumption power contacts | typ. 20 mA + load |
| Current consumption E-bus | typ. 70 mA |
| Distributed clocks | – |
| Special features | parameterizable watchdog, activatable user calibration |
| Weight | approx. 90 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Relative humidity | 95%, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP20/see documentation |
| Approvals/markings | CE, ATEX, IECEx (in preparation) |
| Housing data | ELX-24-2x8pin |
|---|---|
| Design form | compact terminal housing with signal LEDs |
| Material | polycarbonate, blue |
| Dimensions (W x H x D) | 24 mm x 100 mm x 68 mm |
| Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
| Side by side mounting by means of | double slot and key connection |
| Marking | labeling of the BZxxxx series |
| Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
| Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
| Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
| Stripping length | 8…9 mm |
| Power contacts | 2 blade/spring contacts |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use


