The EtherCAT/Industrial Ethernet module EP9521-0020 for Industrial Fast Ethernet/100 Mbit/s serves as media converter from optical fiber to copper and vice versa. The media converter is suitable for multi-mode fiber-optic cables and is used for direct transfer between the two media. The media converter operates bidirectionally and collision-free with constant delay. It can be diagnosed as a separate EtherCAT device. In this way, unlike standard media converters, it enables fast link control and the safe closing of the EtherCAT strand even in the event of a fault. Since the transfer direction (copper to optical fiber | optical fiber to copper) is relevant for the bus, the device can be configured via a switch. Via this switch “Link Loss Forwarding” for normal Ethernet operation can also be selected.
The EP9521-0020 is useful in applications where EtherCAT transfers over large distances are required or where higher EMC loads on the bus line are to be expected.
Product status:
regular delivery
Product information
| Technical data | EP9521-0020 |
|---|---|
| Protocol | EtherCAT/Industrial Fast Ethernet |
| Bus interface | 1 x LC Duplex; 2 x M8, shielded |
| Task within EtherCAT system | media transition from M8 copper physics to multi-mode fiber optic and back |
| Number of channels | 1 |
| Data transfer medium | multi-mode glass fiber 50/125 µm; Ethernet/EtherCAT cable (min. Cat.5), shielded |
| Distance between stations | max. 2000 m (100BASE-FX); max. 100 m (100BASE-TX) |
| Delay | approx. 1 µs |
| Data transfer rates | 100 Mbit/s |
| Configuration | per rotary switch |
| Power supply | 24 V DC (-15%/+20%) |
| Dimensions (W x H x D) | 85 mm x 126 mm x 26.5 mm |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL |
| Housing data | 16 x M8, 8 x M12 |
|---|---|
| Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
| Material compliance | EP9521-0020 |
|---|---|
| CAS No. | 7439-92-1, 115-86-6, 119-47-1 |
| REACH SVHC | Lead, Triphenyl phosphate, 6,6'-Di-tert-butyl-2,2'-methylenedi-p-cresol |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

