KL6xxx | Communication
KL6xxx | Communication |
|||
| Signal | |||
| Serial interfaces |
KL6001 serial interface RS232, 19.2 kbaud |
KL6031 serial interface RS232, 115.2 kbaud |
KL6011 serial interface TTY, 20 mA current loop |
|
KL6051 data exchange terminal, 32 bit |
KL6021 serial interface RS422/RS485, 19.2 kbaud |
KL6041 serial interface RS422/RS485, 115.2 kbaud |
|
| Subsystems |
KL6201 AS-Interface master terminal |
KL6211 AS-Interface master terminal with power contacts |
KL6224 IO-Link master |
|
KL6301 KNX/EIB Bus Terminal |
|||
|
KL6581 EnOcean® master |
KL6583 EnOcean® transmitter/receiver |
||
|
KL6771 MP-Bus master terminal |
KL6781 M-Bus master terminal |
||
|
KL6811 DALI/DSI master and power supply terminal |
KL6821 DALI-2 multi-master and power supply terminal |
||
|
KL6831 SMI terminal, LoVo |
KL6841 SMI terminal, 230 V AC |
||
| Safety |
KL6904 TwinSAFE Logic, 4 safe outputs |
||
Details for a pluggable wiring level (where present) can be seen in the housing data and ordering information on the product page.