The APM4220-0000 XPlanar mover is the smallest mover in the APM4xxx family and is compatible with all APS4xxx-type tiles. With a payload of up to 600 g, the mover is ideal for handling small, lightweight products with a high packing density.
A variety of attachment points make it easy to mount and replace workpiece carriers and other structures. This allows users to customize the mover to suit their requirements.
The APM4220-0000 mover can be used in two-way operation on appropriately sized tiles, such as the APS4322-0000. This gives users the opportunity to establish a complete production cycle, including feedback, with a minimal footprint.
Product status:
regular delivery
Product information
| Technical data | APM4220-0000-0000 |
|---|---|
| Variant | standard |
| Payload | 0.6 kg |
| Surface | aluminum body blasted |
| Dimensions (W x H x D) | 113 mm x 113 mm x 12 mm |
The specifications shown in the table represent the maximum values which can be reached.
| Ordering information | |
|---|---|
| APM4220-0000-0000 | XPlanar mover, aluminum body hard coated, 113 mm x 113 mm x 12 mm, 0.62 kg net weight |
| Options | |
|---|---|
| APM9900-B000 | without bumper |
| APM9900-B001 | with mounted ID bumper instead of passive bumper |
| Material compliance | APM4220-0000-0000 |
|---|---|
| CAS No. | no |
| POP | compliant |
| RoHS | compliant without exemption |
| China-RoHS | www.beckhoff.com/china-rohs-motion |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use