The APM4550-0000 XPlanar mover is the strongest member of the APM4xxx family and is compatible with all tiles of the type APS4xxx. With a load capacity of up to 4.5 kg, the mover is suitable for the handling of larger and heavier products. Even more elaborate workpiece carriers and attached parts can be used to implement the individual requirements.
Due to a variety of screw-on points, workpiece carriers and attached parts can easily be mounted and replaced. The mover can thus be flexibly adapted to the changing needs of the user.
The APM4550-0000 XPlanar mover is particularly suitable for static and dynamic coupling of XPlanar movers in order to transport products with a weight >4.2 kg. For the user, limitations are significantly reduced due to the load capacity of the system.
Product status:
regular delivery
Product information
| Technical data | APM4550-0000-0000 |
|---|---|
| Variant | standard |
| Payload | 4.5 kg |
| Surface | aluminum body blasted |
| Dimensions (W x H x D) | 235 mm x 235 mm x 12 mm |
The specifications shown in the table represent the maximum values which can be reached.
| Ordering information | |
|---|---|
| APM4550-0000-0000 | XPlanar mover, aluminum body hard coated, 235 mm x 235 mm x 12 mm, 3.43 kg net weight |
| Options | |
|---|---|
| APM9900-B000 | without bumper |
| APM9900-B001 | with mounted ID bumper instead of passive bumper |
| Material compliance | APM4550-0000-0000 |
|---|---|
| CAS No. | no |
| POP | compliant |
| RoHS | compliant without exemption |
| China-RoHS | www.beckhoff.com/china-rohs-motion |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use