Motorized roller conveyors are used in intralogistics, especially when high demands are placed on flexibility and modularity. In this video, we present the EP741x MDR controller, which enables update rates in the sub-millisecond range with EtherCAT.
More about this video
Beckhoff MDR Controllers
Decentralized MDR controllers for intralogistics. EtherCAT Box modules for 24 V and 48 V BLDC motors, including ZPA logic.
EtherCAT Box
EtherCAT high-performance directly in the field: Beckhoff offers an I/O system in IP67 with the EtherCAT Box modules.
EtherCAT
Outstanding performance, flexible topology and simple configuration characterize the real-time Ethernet technology.
I/O
Use our I/O components to implement simple or complex applications with EtherCAT and other common fieldbus systems.
EP7412-9071 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 4 A, STO, TwinSAFE Logic
The EP7412-9071 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.
EP7412-0071 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 4 A
The EP7412-0071 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.
EP7414-9071 | EtherCAT Box, 4-channel motion interface, BLDC motor, 48 V DC, 4 A, STO, TwinSAFE Logic
The EP7414-9071 EtherCAT Box offers four outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.
EP7414-0071 | EtherCAT Box, 4-channel motion interface, BLDC motor, 48 V DC, 4 A
The EP7414-0071 EtherCAT Box offers four outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.
Lager- und Distributionslogistik
Automation technology for sorting, conveying, and warehousing tasks in intralogistics.