TF7800 | TwinCAT 3 Vision Machine Learning

TwinCAT 3 Vision Machine Learning provides an integrated machine learning (ML) solution for vision-specific use cases. Both the training and the implementation of the machine learning models take place in real time, and they even help machines to learn sophisticated data analyses automatically. This can be used to replace complex, manually created program constructs.

A variety of different classic ML models are available, such as Support Vector Machine (SVM), Random Forest (RTrees), k-Means++, and Principal Component Analysis (PCA). These can be used for classification, regression, cluster analysis, and anomaly detection.

The ML functions can be seamlessly combined with other functions of the Vision library. What’s more, the package also offers feature extraction and standardization procedures.

Application examples include object recognition/detection, sorting, quality control, and process monitoring.

Product status:

regular delivery

Product information

Technical dataTF7800
Required licenseTF7100
Included inTF3810, TF7810
Operating systemWindows 10, Windows 11
CPU architecturex64
Ordering information
TF7800-0v50TwinCAT 3 Vision Machine Learning, platform level 50 (Performance Plus)
TF7800-0v60TwinCAT 3 Vision Machine Learning, platform level 60 (Mid Performance)
TF7800-0v70TwinCAT 3 Vision Machine Learning, platform level 70 (High Performance)
TF7800-0v80TwinCAT 3 Vision Machine Learning, platform level 80 (Very High Performance)
TF7800-0v81TwinCAT 3 Vision Machine Learning, platform level 81 (Very High Performance)
TF7800-0v82TwinCAT 3 Vision Machine Learning, platform level 82 (Very High Performance)
TF7800-0v83TwinCAT 3 Vision Machine Learning, platform level 83 (Very High Performance)
TF7800-0v84TwinCAT 3 Vision Machine Learning, platform level 84 (Very High Performance)
TF7800-0v90TwinCAT 3 Vision Machine Learning, platform level 90 (Other 1…4 Cores)
TF7800-0v91TwinCAT 3 Vision Machine Learning, platform level 91 (Other 5…8 Cores)
TF7800-0v92TwinCAT 3 Vision Machine Learning, platform level 92 (Other 9…16 Cores)
TF7800-0v93TwinCAT 3 Vision Machine Learning, platform level 93 (Other 17…32 Cores)
TF7800-0v94TwinCAT 3 Vision Machine Learning, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...
Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use