Availabilities
Availabilities |
|||
| End of support | End of license | Product link | |
| TwinCAT/BSD | – | – |
C9900-S6xx, CXxxxx-0185 TwinCAT/BSD |
| Beckhoff RT Linux® | – | – |
C9900-S62x, C9900-S63x, CXxxxx-021x New Beckhoff RT Linux® |
| Windows 11 IoT Ent. 2024 LTSC | 2034-10-10 | 2034-06-30 |
C9900-S53x, C9900-S54x, CXxxxx-022x Windows 11 IoT Enterprise 2024 LTSC |
| Windows 10 IoT Ent. 2021 LTSC | 2032-01-13 | 2031-11-30 |
C9900-S51x Windows 10 IoT Enterprise 2021 LTSC |
| Windows 10 IoT Ent. 2019 LTSC | 2029-01-09 | 2028-11-30 |
C9900-S48x, C9900-S49x, CXxxxx-016x, CXxxxx-017x Windows 10 IoT Enterprise 2019 LTSC |
| Windows 10 IoT Ent. 2016 LTSB | 2026-10-13 | 2026-07-31 * |
C9900-S47x, C9900-S48x, CXxxxx-014x, CXxxxx-015x Windows 10 IoT Enterprise 2016 LTSB |
| Windows Server IoT 2025 | 2034-10-10 | 2034-12-31 |
C9900-S54x Windows Server 2025 |
| Windows Server IoT 2022 | 2031-10-14 | 2031-12-31 |
C9900-S53x Windows Server 2022 |
| Windows Server IoT 2019 | 2029-01-09 | 2029-12-31 |
C9900-S49x, C9900-S50x Windows Server 2019 |
| Windows Server 2016 for Embedded Systems | 2027-01-12 | 2031-12-31 |
C9900-S46x Windows Server 2016 |
| Windows Server 2012 R2 for Embedded Systems | 2023-10-10 | 2026-06-30 | – |
| Windows Embedded Standard 7 | 2020-10-13 | 2025-07-27 * |
C9900-S419, C9900-S424, CXxxxx-012x, CXxxxx-013x Windows Embedded Standard 7 |
| Windows CE 6.0 | 2018-04-20 | 2022-02-28 (2028-05-31 *) | – |
| Windows Embedded Compact 7 | 2021-04-30 | 2026-02-28 (2028-05-31 *) |
CXxxxx-011x Windows Embedded Compact 7 |
End of support: As of this date, Microsoft will no longer provide regular security updates for the operating system.
End of license: As of this date, Beckhoff may no longer place new devices with the listed license on the market. Beyond this date, Beckhoff customers may use devices already received and deliver them to their end customers.
* Beckhoff exercises its downgrade rights under its OEM license agreement with Microsoft. This ensures the availability of the operating system beyond the 'End of License' date. Provision is carried out as an authorized downgrade procedure in accordance with Microsoft licensing guidelines.