DetachFixClose

EJ7xxx | EtherCAT plug-in modules, compact drive technology

EJ7xxx | Compact drive technology

EJ7xxx | Compact drive technology

< 3 A 3…5 A
Motor type
Servomotor EJ7211-0010
Irms = 4.5 A, 48 V DC, OCT
EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC
Stepper motor EJ7031
Imax = 1.5 A, 24 V DC
EJ7041-0052
Imax = 5.0 A, 48 V DC
EJ7037
Imax = 1.5 A, 24 V DC, incremental encoder, vector control
EJ7047
Imax = 5.0 A, 48 V DC, incremental encoder, vector control
DC motor output stage EJ7334-0008
Imax = 3.0 A, 24 V DC
EJ7342
Imax = 3.5 A, 48 V DC, incremental encoder
BLDC EJ7411
Irms = 4.5 A, 48 V DC